Page top

Lead Contents

Programmable Controllers

CP1L

CP1L

Basic package PLCs with serious functions from simple sequence control to 2-axis positioning control.

Primary Contents



All-in-one Package PLCs with Condensed Multi-functionality.
A Wide Variety of Built-in Functions Expand Application Capabilities and Shorten the Design Time Required for the Growing Number and Increasing Complexity of Ladder Programs

A Standard Package-type PLC

Complete with a standard-feature USB port, CP1L CPU Units are available for applications with as few as 10 I/O points. Whether you need simple sequence control or pulse I/O and a serial port, the CP1L PLCs give you an economical choice from among 10-, 14-, 20-, 30-, 40-, and 60-point CPU Units.

CP1L_Features1

CP1L (L type)
Program capacity
5K steps
Processing speed
0.55 μs (basic instructions)

CP1L (M type)
Program capacity
10K steps
Processing speed
0.55 μs (basic instructions)

CP1L_Features2

Complete Pulse and Serial Functions for Servo and Inverter Applications and Applications Using Programmable Terminals

CP1L_Features3

For positioning or communications, simply enter the set values for the instructions. Even complicated functions can be easily programmed using the OMRON Function Block (FB) Library.

CP1L_Features4

Easy Maintenance and Startup Adjustments with LCD Displays and Settings

Attach an LCD Option Board to the CPU Unit to easily monitor or change data values in the PLC to visually check error status.

CP1L_Features5

USB Port Standard on all Models

A general-purpose USB cable keeps costs low, including the cable cost.

CP1L_Features6

A Wide Range of CPU Units Allows You to Select the Ideal Model.

Basic package PLCs with serious functions from simple sequence control to 2-axis positioning control.

CP1L_Features7
CP1L_Features8

A Standard USB Port and Two Serial Ports Enable Connecti ons and Communications with a Wide Range of Components.

Up to two Option Boards can be mounted for RS-232C or RS-422A/485 communications. A peripheral USB port has been added to connect to a personal computer for a total of three communications ports, making it easy to simultaneously connect to a PT, various components (such as Inverters, Temperature Controllers, and Smart Sensors), Serial PLC Link for linking to other PLCs, and a personal computer.

CP1L_Features9

Serial PLC Links

CP1L_Features10

When multiple boilers are being controlled, up to 10 words/Unit of data for settings and monitoring can be exchanged using data links between up to nine CP1H, CP1L, and CJ1M CPU Units. Serial PLC Links can be used with either serial port 1 or serial port 2.

Note:Cannot be used for the CP1L-L10.

CP1L_Features11

NS-series PTs can also be incorporated as slaves (1:N NT Link connections) to exchange data using the NT Links with only the master CP1H. Each is treated as one slave node.

Modbus-RTU Easy Master

Connecting inverter speed control is made simple using the Modbus-RTU Easy Master.
When the address, function, and data for a slave device are preset in a fixed memory area (DM Area), a message can be sent or received simply by turning ON an AR Area bit (A640.00 for port 1 or A641.00 for port 2) in the PLC.

CP1L_Features12