![]()
Global
These are navigation links to move inside this page.
Portable Multi-logger
![]()
Quick links to 'ZR-RX20 / RX40' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Standard Specifications
Main unit
| Model | ZR-RX20A | ZR-RX40A | |
| Input method | all channels isolated | all channels isolated Resistance temperature detector is non-isolated | |
| Input terminal shape | M3 screw type terminal | ||
| Number of input channels | 10CH | Standard: 20ch Max: 200ch (When the terminal unit is connected) | |
| Sampling interval | Max 100ms | 100ms/10CH max | |
| A/D resolution | 16bit | ||
| Measurement ranges | Voltage | 20/50/100/200/500mV,1/2/5/10/20/50V,1-5V F.S. | |
| Thermocouples | K/J/E/T/R/S/B/N/W(WRe5-26) | ||
| Resistance temperature detector | Uncorrespondence | Pt100/JPt100/Pt1000(IEC751) | |
| Humidity | 0 to100%(Voltage 0V to 1V Scaling conversion) *ZR-XRH1(Refer to the option.) | ||
| Logic | 1CH | Switch between logic4CH and pulse4CH pulse type (Revolutions mode, Counts mode, Inst. Mode switch method) | |
| Pulse | 1CH(Revolutions mode, Counts mode, Inst. Mode switch method) | ||
| Reference contact compensation | Internal/External switching | ||
| Reference contact compensation accuracy | ±0.5 °C(23°C±2 °C, when the input terminal temperature is balanced) | ||
| Maximum input voltage | Channel Terminals | 60Vp-p | |
| Logic input/ Pulse input/ Trigger input | 24V | ||
| Input impedance | 1MΩ±5% | ||
| Allowable signal source resistance | Less than 300Ω | ||
| Alarm output | Number of channels | 1CH | 4CH |
| Output format | Open collector output | ||
| Output conditions | Level judgment, window judgment, logic pattern judgment, pulse judgment | ||
| Trigger input | 1CH | ||
| PC I/F Type | USB(1.1) | USB(2.0),LAN(10BASE-T/100BASE-TX) | |
| PC I/F Functions | Data transfer to the PC (realtime memory) | Data transfer to the PC (realtime memory) Web server function (Operation of ZR-RX40) FTP function(Transfers and deletes measured data from internal memory via network) | |
| Data save functions | Measured data | Internal memory(3.5MB Flash memory) or direct capture in the USB memory device | Internal memory(12MB Flash memry) or direct capture in the USB memory device |
| Other | Setup conditions, copy of data screen can be saved in the internal memory or USB memory device | ||
| Display | 3.5-inch TFT color LCD (QVGA: 320 x 240 dots) | 5.7-inch TFT color LCD (QVGA: 320 x 240 dots) | |
| Display Language | Japanese/English(US)/English(UK)/French/German/Chinese/Korean | ||
| Operating environment | 0 to 40°C, 30 to 80 % RH (15 to 40°C when the battery) | 0 to 45°C, 5 to 85 % RH (15 to 40°C when the battery) | |
| Withstand voltage | 350 Vp-p(between input channel/GND; between each chs)1 minute | ||
| Power supply/Voltage | AC adapter: 100 to 240 VAC/50 to 60 Hz(*9) DC input: 8.5 to 24VDC Battery pack(opitin) | ||
| Power consumption | 28 VA or less(when the AC adapter is used) | ||
| Weight | 480g (Excluding the AC adapter and battery) | 990g (Including 1 terminal units,Excluding the AC adapter and battery) | |
Measurement accuracy(ZR-RX20,ZR-RX40 Commonness)
| Voltage | ±0.1% of F.S. |
| Thermocouple | Measurement Temperature Range (°C) | Measureme |
| R/S | 0≤TS ≤100 | ±5.2°C |
| 100<TS ≤300 | ±3.0°C | |
| R : 300<TS ≤1600°C | ±(0.05%of rdg+2.0°C) | |
| S : 300<TS ≤1760°C | ±(0.05%of rdg+2.0°C) | |
| B | 400≤TS ≤600 | ±3.5°C |
| 600<TS ≤1820°C | ±(0.05%of rdg+2.0°C) | |
| K | -200≤TS ≤-100 | ±(0.05%of rdg+2.0°C) |
| -100<TS ≤1370°C | ±(0.05%of rdg+1.0°C) | |
| E | -200≤TS ≤-100 | ±(0.05%of rdg+2.0°C) |
| -100<TS ≤800°C | ±(0.05%of rdg+1.0°C) | |
| T | -200≤TS ≤-100 | ±(0.1%of rdg+1.5°C) |
| -100<TS ≤400°C | ±(0.1%of rdg+0.5°C) | |
| J | -200≤TS ≤-100 | ±2.7°C |
| -100<TS ≤100 | ±1.7°C | |
| 100<TS ≤1100°C | ±(0.05%of rdg+1.0°C) | |
| N | 0≤TS ≤1300°C | ±(0.1%of rdg+1.0°C) |
| W | 0≤TS≤2315°C | ±(0.1%of rdg+1.5°C) |
| Resistance Temperature Detecto | Measurement Temperature Range(°C) | Applied Current | Measurement Accuracy |
| Pt100 | -200 to 850°C(FS=1050°C) | 1mA | ±1.0°C |
| JPt100 | -200 to 500°C(FS=700°C) | 1mA | ±0.8°C |
| Pt1000 | -200 to 500°C(FS=700°C) | 0.2mA | ±0.8°C |
Features under the following measurement parameters
Operating environment 23°C ±3°C
Left for at least 30 minutes after the power supply is turned on
Sampling interval 1 s(20 ch)
Filter ON(Average: 10 times)
GND connection
Thermocouple used is T: 0.32f, other: 0.65f
Only ZR-RX40 corresponds to the resistance temperature detector.
Humidity Sensor ZR-XRH1(Option)
| Item | Description |
| Ambient temperature | -25 to +80°C |
| Ambient humidity | 0 to 100%RH |
| Relative humidity measurement accuracy | ±3%RH(5 to 98%RH at 25°C) |
| Response time | 15 sec(90 % response when membrane filter is installed) |
| Sensor output | DCO to 1V |
| External dimensions | 14 x 80 mm(excluding cable) |
| Cable length | 3m |
PC Software
| Special PC Software ZR-SX10 Wave Inspire RX (OPTION; Sold separately,Trial version enclosed in the ZR-RX standard set.) | Standard PC Software Smart Viewer RX20/RX40 (Enclosed in the ZR-RX standard set.) | |
| Standard | Logging-data display,Real-time PC data logging, ZR-RX setting,CSV file conversion | |
| Wave Operation | Direct drug & move Scale batch change of all channels Other Intuitive functions including mouse wheel operation | Scale change by numeric input. (RX20) Scale change of each channel by icon. (RX40) |
| Wave Display | Multiwindow display All channel multi-scale display Scroll(UP/Down/left/right) | Single window division display. Y-T, X-Y, and meter display selectable. |
| Setting Display | "Smart List view" "Smart grouping" | Tab form |
| CSV Conversion | Between cursors,All data,File batch conversions | |
| Other functions | "Smart Search" Cursor View, Comment input, | Cursor View, Comment input, Excel transfer,Alarm mail. |
| I/F for Real-time logging | USB | USB,LAN |
| OS | Windows Vista / XP / 2000 | Windows XP/2000 |
Caution: In the interenst of product improvement, specifications are subject to change without notice.