Page top

Lead Contents

D4GL-mounting Slide Keys

D4GL-SK10-LK

D4GL-SK10-LK

D4GL Door-mounting Accessory with Lockout Key to Prevent Workers from Becoming Trapped inside Hazardous Area

Primary Contents



The vertical D4GL Guard Lock Safety-door Switch can be easily mounted on 40 × 40 mm aluminum frames.

The plastic material makes the Slide Key suitable for lightweight doors.

The lockout key prevents workers from becoming trapped without using a padlock.

Note:Using two-color LEDs enables confirming whether the door is open or closed and locked or unlocked.

Example: D4GL-2DFA-A with mechanical lock and solenoid release

D4GL-SK10-LK_Features1