![]()
Global
These are navigation links to move inside this page.
Smart Sensor (Vision sensor with built-in LCD monitor)
![]()
Quick links to 'ZFX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Controllers
| Appearance | Power supply | Circuit type | Model |
1-camera model ![]() | DC21.6 to 26.4V | NPN | ZFX-C10 |
| PNP | ZFX-C15 | ||
2-camera model ![]() | NPN | ZFX-C20 | |
| PNP | ZFX-C25 |
Cameras
| Appearance | Type | Setting distance | Sensing area | Model | Remarks | |
![]() (ZFX-SC50) | Camera with lighting | Monochrome type | 34mm to 49mm | 4.9mm x 4.9mm to 8.9mm x 8.9mm(variable) | ZFX-SR10 ZFX-SR10R (See note.) | Cable length: 2m |
| 38mm to 194mm | 9.8mm x 9.8mm to 49mm x 49mm(variable) | ZFX-SR50 ZFX-SR50R (See note.) | ||||
| Color type | 34mm to 49mm | 4.9mm x 4.9mm to 8.9mm x 8.9mm(variable) | ZFX-SC10 ZFX-SC10R (See note.) | |||
| 31mm to 187mm | 9.8mm x 9.8mm to 49mm x 49mm(variable) | ZFX-SC50 ZFX-SC50W(IP67) ZFX-SC50R (See note.) | ||||
| 67mm to 142mm | 49mm x 49mm to 89mm x 89mm(variable) | ZFX-SC90 ZFX-SC90W(IP67) ZFX-SC90R (See note.) | ||||
| 115mm to 227mm | 89mm x 89mm to 148mm x 148mm(variable) | ZFX-SC150 ZFX-SC150W(IP67) ZFX-SC150R (See note.) | ||||
| Camera only | Monochrome type | The CCTV lens is selected according to the range of detection and the installation distance. | ZFX-S | --- | ||
| Color type | ZFX-SC | |||||
Note:Equipped with a robot cable.
Camera Cables
| Type | Cable length | Model | |
| Camera Cable (See note 1.) | Normal type | 3m, 8m | ZFX-VS |
| Robot cable type | 3m | ZFX-VSR | |
| Right-angle Camera Cable (See note 2.) | Normal type (bending direction: A) | 3m, 8m | ZFX-VSLA 3M/8M |
| Robot cable type (bending direction: A) | 3m | ZFX-VSRLA 3M | |
| Normal type (bending direction: B) | 3m, 8m | ZFX-VSLB 3M/8M | |
| Robot cable type (bending direction: B) | 3m | ZFX-VSRLB 3M | |
Note:
1.It is necessary for ZFX-S and ZFX-SC. ZFX-SR_/SC_ is a cable drawing out type, it doesn't use it.
2.Cable Bending Directions
Camera extension cable
| Type | Cable length | Model | |
| Camera Extension Cable (See note 1.) | Normal type | 3m | ZFX-XC3A |
| 8m | ZFX-XC8A | ||
| Robot cable type | 3m | ZFX-XC3AR | |
| Camera Extension Cable (long-distance type) | Extension cable (See note 2.) | 15m, 25m | ZFX-XC_BR |
| Digital equalizer (camera side) | 0.2m | ZFX-XEQ01 | |
| Digital equalizer (Controller side) | 0.2m | ZFX-XEQ02 | |
Note:
1.Up to two camera extension cables can be connected to the camera cable as long as the total cable length between the controller and the camera does not exceed 19 m.
2.The total combined length of the cables connected to the Controller and camera must not exceed 28.4 m (including the camera cable).
Other cable
| Type | Cable length | Model |
| Parallel I/O Cable | 2m, 5m | ZFX-VP |
| RS-232C Cable | 2m | ZFX-XPT2A |
| 5m | ZFX-XPT5A | |
| 15m | ZFX-XPT15A | |
| RS-422 Cable | 2m | ZFX-XPT2B |
| 5m | ZFX-XPT5B | |
| 15m | ZFX-XPT15B | |
| Monitor Cable | 2m, 5m | FZ-VM |
| Special USB cable | 1.8 m | ZFX-XUSB |
Accessories
| Type | Model | |
| Console | ZFX-KP (2m/5m) | |
| LCD Monitor | FZ-M08 | |
| Panel Mount Adapters | ZFX-XPM | |
| Optional Lighting (See note 1.) | bar lighting | ZFV-LTL01 |
| bar double-lighting | ZFV-LTL02 | |
| bar low-angle lighting | ZFV-LTL04 | |
| light source for through beam | ZFV-LTF01 | |
| CCTV Lenses /Extension Tubes | 3Z4S-LE series | |
| External Lighting | 3Z4S-LT series | |
| Strobe Controller (See note 2.) | Manufactured by MORITEX Corporation 3Z4S-LT MLEK-C100E1TSX | |
Note:
1.It is possible to ZFX-SC50 and ZFX-SC90 use it.
2.It is possible to ZFX-S and ZFX-SC use it. It uses it so that the controller may control an external lighting. The Strobe Controller cannot be connected when using a Right-angle Camera Cable.