![]()
Global
These are navigation links to move inside this page.
Cylindrical Proximity Sensor
![]()
Quick links to 'E2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
DC 3-wire Models
| Size | M8 | M12 | |||
| Type | Shielded | Non-shielded | Shielded | Non-shielded | |
| E2A-M08[]S02-M1-B1/B2/C1/C2 E2A-S08[]S02-[][]-B1/B2/C1/C2 | E2A-M08[]N04-M1-B1/B2/C1/C2 E2A-S08[]N04-[][]-B1/B2/C1/C2 | E2A-M12[]S04-[][]-B1/B2/C1/C2 | E2A-M12[]N08-[][]-B1/B2/C1/C2 | ||
| Sensing distance | 2 mm ± 10% | 4 mm ± 10% | 4 mm ± 10% | 8 mm ± 10% | |
| Setting distance | 0 to 1.6 mm | 0 to 3.2 mm | 0 to 3.2 mm | 0 to 6.4 mm | |
| Differential travel | 10% max. of sensing distance | ||||
| Target | Ferrous metal (The sensing distance decreases with non-ferrous metal.) | ||||
| Standard target (mild steel ST37) | 8×8×1 mm | 12×12×1 mm | 12×12×1 mm | 24×24×1 mm | |
| Response frequency (See note 1.) | 1,500 Hz | 1,000 Hz | 1,000 Hz | 800 Hz | |
| Power supply voltage (operating voltage range) | 12 to 24 VDC. Ripple (p-p): 10% max. (10 to 32 VDC) | ||||
| Current consumption (DC 3-wire) | 10 mA max. | ||||
| Output type | -B models: PNP open collector -C models: NPN open collector | ||||
| Control output | Load current (See note 2.) | 200 mA max. (32 VDC max.) | |||
| Residual voltage | 2 V max. (under load current of 200 mA with cable length of 2 m) | ||||
| Indicator | Operation indicator (Yellow LED) | ||||
| Operation mode (with sensing object approaching) | -B1/-C1 models: NO -B2/-C2 models: NC For details, refer to Data Sheet. | ||||
| Protection circuit | Power source circuit reverse polarity protection, Surge suppressor, Short-circuit protection | Output reverse polarity protection, Power source circuit reverse polarity protection, Surge suppressor, Short-circuit protection | |||
| Ambient air temperature | Operating: -40°C to 70°C, Storage: -40°C to 85°C (with no icing or condensation) | ||||
| Temperature influence (See note 2.) | ±10% max. of sensing distance at 23°C within temperature range of -25°C to 70°C ±15% max. of sensing distance at 23°C within temperature range of -40°C to 70°C | ||||
| Ambient humidity | Operating: 35% to 95%, Storage: 35% to 95% | ||||
| Voltage influence | ±1% max. of sensing distance in rated voltage range ±15% | ||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current carry parts and case | ||||
| Dielectric strength | 1,000 VAC at 50/60 Hz for 1 min between current carry parts and case | ||||
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions | ||||
| Shock resistance | 500 m/s2, 10 times each in X, Y and Z directions | 1,000 m/s2, 10 times each in X, Y and Z directions | |||
| Standard and listings (See note 3.) | IEC60529: IP67, Degree of protection EN60947-5-2: EMC | ||||
| Connection method | -WP models: Pre-wired models (Standard length: 2 m) -M1 models: M12 4-pin connector models -M5 models: M8 3-pin connector models | ||||
| Weight (packa- ged) | Pre-wired model | Approx. 65 g | Approx. 85 g | ||
| M12 connector model | M12 connector models: Approx. 20 g M8 connector models: Approx. 15 g | Approx. 35 g | |||
| Material | Case | Stainless steel or brass-nickel plated | Brass-nickel plated | ||
| Sensing surface | PBT | ||||
| Cable | PVC | ||||
| Clamping nut | Brass-nickel plated | ||||
| Size | M18 | M30 | ||||
| Type | Shielded | Non-shielded | Shielded | Non-shielded | Non-shielded | |
| E2A-M18[]S08-[][]-B1/B2/C1/C2 | E2A-M18[]N16-[][]-B1/B2/C1/C2 | E2A-M30[]S15-[][]-B1/B2/C1/C2 | E2A-M30KN20-[][]-B1/B2/C1/C2 | E2A-M30LN30-[][]-B1/B2/C1/C2 | ||
| Sensing distance | 8 mm±10% | 16 mm±10% | 15 mm±10% | 20 mm±10% | 30 mm±10% | |
| Setting distance | 0 to 6.4 mm | 0 to 12.8 mm | 0 to 12 mm | 0 to 16 mm | 0 to 24 mm | |
| Differential travel | 10% max. of sensing distance | |||||
| Target | Ferrous metal (The sensing distance decreases with non-ferrous metal.) | |||||
| Standard target (mild steel ST37) | 24×24×1 mm | 48×48×1 mm | 45×45×1 mm | 60×60×1 mm | 90×90×1 mm | |
| Response frequency (See note 1.) | 500 Hz | 400 Hz | 250 Hz | 100 Hz | 100 Hz | |
| Power supply voltage (operating voltage range) | 12 to 24 VDC. Ripple (p-p): 10% max. (10 to 32 VDC) | |||||
| Current consumption (DC 3-wire) | 10 mA max. | |||||
| Output type | -B models: PNP open collector -C models: NPN open collector | |||||
| Control output | Load current (See note 2.) | 200 mA max. (32 VDC max.) | ||||
| Residual voltage | 2 V max. (under load current of 200 mA with cable length of 2 m) | |||||
| Indicator | Operation indicator (Yellow LED) | |||||
| Operation mode (with sensing object approaching) | -B1/-C1 models: NO -B2/-C2 models: NC For details, refer to Data Sheet. | |||||
| Protection circuit | Output reverse polarity protection, Power source circuit reverse polarity protection, Surge suppressor, Short-circuit protection | |||||
| Ambient air temperature | Operating: -40°C to 70°C, Storage: -40°C to 85°C (with no icing or condensation) | |||||
| Temperature influence (See note 2.) | ±10% max. of sensing distance at 23°C within temperature range of -25°C to 70°C ±15% max. of sensing distance at 23°C within temperature range of -40°C to 70°C | |||||
| Ambient humidity | Operating: 35% to 95%, Storage: 35% to 95% | |||||
| Voltage influence | ±1% max. of sensing distance in rated voltage range ±15% | |||||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current carry parts and case | |||||
| Dielectric strength | 1,000 VAC at 50/60 Hz for 1 min between current carry parts and case | |||||
| Vibration resistance | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions | |||||
| Shock resistance | 1,000 m/s2, 10 times each in X, Y and Z directions | |||||
| Standard and listings (See note 3.) | IEC60529: IP67, Degree of protection EN60947-5-2: EMC | |||||
| Connection method | -WP models: Pre-wired models (Standard length: 2 m) -M1 models: M12 4-pin connector models -M5 models: M8 3-pin connector models | |||||
| Weight (packa- ged) | Pre-wired model | Approx. 160 g | Approx. 280 g | Approx. 280 g | Approx. 370 g | |
| M12 connector model | Approx. 70 g | Approx. 200 g | Approx. 200 g | Approx. 260 g | ||
| Material | Case | Brass-nickel plated | ||||
| Sensing surface | PBT | |||||
| Cable | PVC | |||||
| Clamping nut | Brass-nickel plated | |||||
Note:
1.The response frequency is an average value. Measurement conditions are as follows: standard target, a distance of twice the standard target distance between targets, and a setting distance of half the sensing distance.
2.When using any model at an ambient temperature between -40°C and -25°C and a power voltage between 30 and 32 VDC, use a load current of 100 mA max.,
3.For USA and CANADA : use class 2 circuit only.
Caution: In the interenst of product improvement, specifications are subject to change without notice.