![]()
Global
These are navigation links to move inside this page.
Cylindrical Proximity Sensor
![]()
Quick links to 'E2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| E2A-M08KN04-M1-B1 | DC 3-Wire Model , Unshielded , M8 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M08KN04-M1-C1 | DC 3-Wire Model , Unshielded , M8 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M08KS02-M1-B1 | DC 3-Wire Model , Unshielded , M8 , M12 Connector Type , Sensing Distance 2mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M08KS02-M1-B2 | DC 3-Wire Model , Unshielded , M8 , M12 Connector Type , Sensing Distance 2mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M08KS02-M1-C1 | DC 3-Wire Model , Unshielded , M8 , M12 Connector Type , Sensing Distance 2mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M08LN04-M1-B1 | DC 3-Wire Model , Unshielded , M8 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M08LN04-M1-C1 | DC 3-Wire Model , Unshielded , M8 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12KN08-M1-B1 | DC 3-Wire Model , Unshielded , M12 , M12 Connector Type , Sensing Distance 8mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12KN08-M1-B2 | DC 3-Wire Model , Unshielded , M12 , M12 Connector Type , Sensing Distance 8mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12KN08-M1-C1 | DC 3-Wire Model , Unshielded , M12 , M12 Connector Type , Sensing Distance 8mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12KN08-M1-C2 | DC 3-Wire Model , Unshielded , M12 , M12 Connector Type , Sensing Distance 8mm , Operation Mode NC , NPN Open Collector Output |
| E2A-M12KN08-WP-B1 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12KN08-WP-B1 5M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12KN08-WP-B2 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12KN08-WP-C1 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12KN08-WP-C1 5M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12KN08-WP-C2 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NC , NPN Open Collector Output |
| E2A-M12KS04-M1-B1 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12KS04-M1-B2 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12KS04-M1-C1 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12KS04-M1-C2 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NC , NPN Open Collector Output |
| E2A-M12KS04-WP-B1 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12KS04-WP-B1 5M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12KS04-WP-B2 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12KS04-WP-B2 5M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12KS04-WP-C1 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12KS04-WP-C1 5M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12KS04-WP-C2 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NC , NPN Open Collector Output |
| E2A-M12LN08-M1-B1 | DC 3-Wire Model , Unshielded , M12 , M12 Connector Type , Sensing Distance 8mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12LN08-M1-B2 | DC 3-Wire Model , Unshielded , M12 , M12 Connector Type , Sensing Distance 8mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12LN08-M1-C1 | DC 3-Wire Model , Unshielded , M12 , M12 Connector Type , Sensing Distance 8mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12LN08-WP-B1 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12LN08-WP-B1 5M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12LN08-WP-B2 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12LN08-WP-C1 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12LN08-WP-C2 2M | DC 3-Wire Model , Unshielded , M12 , Pre-Wired Type , Sensing Distance 8mm , Operation Mode NC , NPN Open Collector Output |
| E2A-M12LS04-M1-B1 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12LS04-M1-B2 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12LS04-M1-C1 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12LS04-M1-C2 | DC 3-Wire Model , Shielded , M12 , M12 Connector Type , Sensing Distance 4mm , Operation Mode NC , NPN Open Collector Output |
| E2A-M12LS04-WP-B1 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12LS04-WP-B1 5M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M12LS04-WP-B2 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M12LS04-WP-C1 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M12LS04-WP-C2 2M | DC 3-Wire Model , Shielded , M12 , Pre-Wired Type , Sensing Distance 4mm , Operation Mode NC , NPN Open Collector Output |
| E2A-M18KN16-M1-B1 | DC 3-Wire Model , Unshielded , M18 , M12 Connector Type , Sensing Distance 16mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M18KN16-M1-B2 | DC 3-Wire Model , Unshielded , M18 , M12 Connector Type , Sensing Distance 16mm , Operation Mode NC , PNP Open Collector Output |
| E2A-M18KN16-M1-C1 | DC 3-Wire Model , Unshielded , M18 , M12 Connector Type , Sensing Distance 16mm , Operation Mode NO , NPN Open Collector Output |
| E2A-M18KN16-WP-B1 2M | DC 3-Wire Model , Unshielded , M18 , Pre-Wired Type , Sensing Distance 16mm , Operation Mode NO , PNP Open Collector Output |
| E2A-M18KN16-WP-B1 5M | DC 3-Wire Model , Unshielded , M18 , Pre-Wired Type , Sensing Distance 16mm , Operation Mode NO , PNP Open Collector Output |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.