![]()
Global
These are navigation links to move inside this page.
Cylindrical Proximity Sensor
![]()
Quick links to 'E2A' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Size | Sensing distance | Conne- ction | Body material | Thread length (overall length) | Output confi- guration | Operation mode NO | Operation mode NC | |
| M8 | Shiel- ded | 2.0 mm | Pre- wired | Stainless steel | 27 (40) | PNP | E2A-S08KS02-WP-B1 2M | E2A-S08KS02-WP-B2 2M |
| NPN | E2A-S08KS02-WP-C1 2M | E2A-S08KS02-WP-C2 2M | ||||||
| 49 (62) | PNP | E2A-S08LS02-WP-B1 2M | E2A-S08LS02-WP-B2 2M | |||||
| NPN | E2A-S08LS02-WP-C1 2M | E2A-S08LS02-WP-C2 2M | ||||||
| M12 conne- ctor | Stainless steel | 27 (43) | PNP | E2A-S08KS02-M1-B1 | E2A-S08KS02-M1-B2 | |||
| NPN | E2A-S08KS02-M1-C1 | E2A-S08KS02-M1-C2 | ||||||
| 49 (65) | PNP | E2A-S08LS02-M1-B1 | E2A-S08LS02-M1-B2 | |||||
| NPN | E2A-S08LS02-M1-C1 | E2A-S08LS02-M1-C2 | ||||||
| Brass | 27 (43) | PNP | E2A-M08KS02-M1-B1 | E2A-M08KS02-M1-B2 | ||||
| NPN | E2A-M08KS02-M1-C1 | E2A-M08KS02-M1-C2 | ||||||
| 49 (65) | PNP | E2A-M08LS02-M1-B1 | E2A-M08LS02-M1-B2 | |||||
| NPN | E2A-M08LS02-M1-C1 | E2A-M08LS02-M1-C2 | ||||||
| M8 conne- ctor (3-pin) | Stainless steel | 27 (39) | PNP | E2A-S08KS02-M5-B1 | E2A-S08KS02-M5-B2 | |||
| NPN | E2A-S08KS02-M5-C1 | E2A-S08KS02-M5-C2 | ||||||
| 49 (61) | PNP | E2A-S08LS02-M5-B1 | E2A-S08LS02-M5-B2 | |||||
| NPN | E2A-S08LS02-M5-C1 | E2A-S08LS02-M5-C2 | ||||||
| Non- shiel- ded | 4.0 mm | Pre- wired | Stainless steel | 27 (40) | PNP | E2A-S08KN04-WP-B1 2M | E2A-S08KN04-WP-B2 2M | |
| NPN | E2A-S08KN04-WP-C1 2M | E2A-S08KN04-WP-C2 2M | ||||||
| 49 (62) | PNP | E2A-S08LN04-WP-B1 2M | E2A-S08LN04-WP-B2 2M | |||||
| NPN | E2A-S08LN04-WP-C1 2M | E2A-S08LN04-WP-C2 2M | ||||||
| M12 conne- ctor | Stainless steel | 27 (43) | PNP | E2A-S08KN04-M1-B1 | E2A-S08KN04-M1-B2 | |||
| NPN | E2A-S08KN04-M1-C1 | E2A-S08KN04-M1-C2 | ||||||
| 49 (65) | PNP | E2A-S08LN04-M1-B1 | E2A-S08LN04-M1-B2 | |||||
| NPN | E2A-S08LN04-M1-C1 | E2A-S08LN04-M1-C2 | ||||||
| Brass | 27 (43) | PNP | E2A-M08KN04-M1-B1 | E2A-M08KN04-M1-B2 | ||||
| NPN | E2A-M08KN04-M1-C1 | E2A-M08KN04-M1-C2 | ||||||
| 49 (65) | PNP | E2A-M08LN04-M1-B1 | E2A-M08LN04-M1-B2 | |||||
| NPN | E2A-M08LN04-M1-C1 | E2A-M08LN04-M1-C2 | ||||||
| M8 conne- ctor (3-pin) | Stainless steel | 27 (39) | PNP | E2A-S08KN04-M5-B1 | E2A-S08KN04-M5-B2 | |||
| NPN | E2A-S08KN04-M5-C1 | E2A-S08KN04-M5-C2 | ||||||
| 49 (61) | PNP | E2A-S08LN04-M5-B1 | E2A-S08LN04-M5-B2 | |||||
| NPN | E2A-S08LN04-M5-C1 | E2A-S08LN04-M5-C2 | ||||||
| M12 | Shiel- ded | 4.0 mm | Pre- wired | Brass | 34 (50) | PNP | E2A-M12KS04-WP-B1 2M | E2A-M12KS04-WP-B2 2M |
| NPN | E2A-M12KS04-WP-C1 2M | E2A-M12KS04-WP-C2 2M | ||||||
| 56 (72) | PNP | E2A-M12LS04-WP-B1 2M | E2A-M12LS04-WP-B2 2M | |||||
| NPN | E2A-M12LS04-WP-C1 2M | E2A-M12LS04-WP-C2 2M | ||||||
| M12 conne- ctor | Brass | 34 (48) | PNP | E2A-M12KS04-M1-B1 | E2A-M12KS04-M1-B2 | |||
| NPN | E2A-M12KS04-M1-C1 | E2A-M12KS04-M1-C2 | ||||||
| 56 (70) | PNP | E2A-M12LS04-M1-B1 | E2A-M12LS04-M1-B2 | |||||
| NPN | E2A-M12LS04-M1-C1 | E2A-M12LS04-M1-C2 | ||||||
| Non- shiel- ded | 8.0 mm | Pre- wired | Brass | 34 (50) | PNP | E2A-M12KN08-WP-B1 2M | E2A-M12KN08-WP-B2 2M | |
| NPN | E2A-M12KN08-WP-C1 2M | E2A-M12KN08-WP-C2 2M | ||||||
| 56 (72) | PNP | E2A-M12LN08-WP-B1 2M | E2A-M12LN08-WP-B2 2M | |||||
| NPN | E2A-M12LN08-WP-C1 2M | E2A-M12LN08-WP-C2 2M | ||||||
| M12 conne- ctor | Brass | 34 (48) | PNP | E2A-M12KN08-M1-B1 | E2A-M12KN08-M1-B2 | |||
| NPN | E2A-M12KN08-M1-C1 | E2A-M12KN08-M1-C2 | ||||||
| 56 (70) | PNP | E2A-M12LN08-M1-B1 | E2A-M12LN08-M1-B2 | |||||
| NPN | E2A-M12LN08-M1-C1 | E2A-M12LN08-M1-C2 | ||||||
| M18 | Shiel- ded | 8.0 mm | Pre- wired | Brass | 39 (59) | PNP | E2A-M18KS08-WP-B1 2M | E2A-M18KS08-WP-B2 2M |
| NPN | E2A-M18KS08-WP-C1 2M | E2A-M18KS08-WP-C2 2M | ||||||
| 61 (81) | PNP | E2A-M18LS08-WP-B1 2M | E2A-M18LS08-WP-B2 2M | |||||
| NPN | E2A-M18LS08-WP-C1 2M | E2A-M18LS08-WP-C2 2M | ||||||
| M12 conne- ctor | Brass | 39 (53) | PNP | E2A-M18KS08-M1-B1 | E2A-M18KS08-M1-B2 | |||
| NPN | E2A-M18KS08-M1-C1 | E2A-M18KS08-M1-C2 | ||||||
| 61 (75) | PNP | E2A-M18LS08-M1-B1 | E2A-M18LS08-M1-B2 | |||||
| NPN | E2A-M18LS08-M1-C1 | E2A-M18LS08-M1-C2 | ||||||
| Non- shiel- ded | 16.0 mm | Pre- wired | Brass | 39 (59) | PNP | E2A-M18KN16-WP-B1 2M | E2A-M18KN16-WP-B2 2M | |
| NPN | E2A-M18KN16-WP-C1 2M | E2A-M18KN16-WP-C2 2M | ||||||
| 61 (81) | PNP | E2A-M18LN16-WP-B1 2M | E2A-M18LN16-WP-B2 2M | |||||
| NPN | E2A-M18LN16-WP-C1 2M | E2A-M18LN16-WP-C2 2M | ||||||
| M12 conne- ctor | Brass | 39 (53) | PNP | E2A-M18KN16-M1-B1 | E2A-M18KN16-M1-B2 | |||
| NPN | E2A-M18KN16-M1-C1 | E2A-M18KN16-M1-C2 | ||||||
| 61 (75) | PNP | E2A-M18LN16-M1-B1 | E2A-M18LN16-M1-B2 | |||||
| NPN | E2A-M18LN16-M1-C1 | E2A-M18LN16-M1-C2 | ||||||
| M30 | Shiel- ded | 15.0 mm | Pre- wired | Brass | 44 (64) | PNP | E2A-M30KS15-WP-B1 2M | E2A-M30KS15-WP-B2 2M |
| NPN | E2A-M30KS15-WP-C1 2M | E2A-M30KS15-WP-C2 2M | ||||||
| 66 (86) | PNP | E2A-M30LS15-WP-B1 2M | E2A-M30LS15-WP-B2 2M | |||||
| NPN | E2A-M30LS15-WP-C1 2M | E2A-M30LS15-WP-C2 2M | ||||||
| M12 conne- ctor | Brass | 44 (58) | PNP | E2A-M30KS15-M1-B1 | E2A-M30KS15-M1-B2 | |||
| NPN | E2A-M30KS15-M1-C1 | E2A-M30KS15-M1-C2 | ||||||
| 66 (80) | PNP | E2A-M30LS15-M1-B1 | E2A-M30LS15-M1-B2 | |||||
| NPN | E2A-M30LS15-M1-C1 | E2A-M30LS15-M1-C2 | ||||||
| Non- shiel- ded | 20.0 mm | Pre- wired | Brass | 44 (64) (See note.) | PNP | E2A-M30KN20-WP-B1 2M | E2A-M30KN20-WP-B2 2M | |
| NPN | E2A-M30KN20-WP-C1 2M | E2A-M30KN20-WP-C2 2M | ||||||
| 30.0 mm | 66 (86) | PNP | E2A-M30LN30-WP-B1 2M | E2A-M30LN30-WP-B2 2M | ||||
| NPN | E2A-M30LN30-WP-C1 2M | E2A-M30LN30-WP-C2 2M | ||||||
| 20.0 mm | M12 conne- ctor | Brass | 44 (58) (See note.) | PNP | E2A-M30KN20-M1-B1 | E2A-M30KN20-M1-B2 | ||
| NPN | E2A-M30KN20-M1-C1 | E2A-M30KN20-M1-C2 | ||||||
| 30.0 mm | 66 (80) | PNP | E2A-M30LN30-M1-B1 | E2A-M30LN30-M1-B2 | ||||
| NPN | E2A-M30LN30-M1-C1 | E2A-M30LN30-M1-C2 | ||||||
Note:M30 non-shielded Models with double sensing distance and short barrels cannot be mounted due to the necessary separation distance from
the surrounding metal. Standard sensing models are thus available.