![]()
Global
These are navigation links to move inside this page.
Smart Curing System (Standard model/Multi-function model)
Achieves a low initial cost level believed to be impossible in an LED system up to now.
![]()
Quick links to 'ZUV-C20H / C30H' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Controller
| Model | ZUV-C20H (Standard model) | ZUV-C30H (Multi-function model) | |
| Irradiation method | Constant irradiation | irradiation Illumination power (0-100%), illumination time (max. 99.9sec/unlimited) | Illumination power (0% to 100%), irradiation time (999.9 s max.) |
| Pattern irradiation | Unavailable | Can be set to step or ramp (linear) 16 points specified per setting) | |
| No. of settings | No bank feature | 16 banks | |
| Cumulative illumination summation | Time (unit: 100 hour display) | Energy (display unit - J) | |
| Terminal block I/O | Inputs | Emergency shutdown, UV illumination start/stop (All channels/4-channel) | Emergency stop, Start/stop UV illumination (4 channels), Select settings (banks) |
| Outputs | Ready output (all-channels/4-channel), error output, operating | Ready (4 channels), UV illuminating, errors | |
| RS-232C and USB I/O | None | Start/stop UV irradiation (4 channels), select settings (banks), get/change settings data, save/read data, power tuning | |
| Cooling method | Air cooled (no fan) | Fan air cooling | |
| Power supply voltage | AC power only 100V-240V AC ± 10%, 50/60 Hz (AC adapter attached) | Select AC or DC power supply AC power supply: 100 to 240 V AC±10%, 50/60 Hz (AC adapter included) DC power supply: 24 V DC±10% (supplied from terminal block on back of Unit) | |
| Current consumption | 1.4A (53W) | With AC adapter: 2.3 A (55W) With DC power supply: 1.9 A (45W) | |
| Vibration tolerance | 10 to 150 Hz acceleration 50 m/s2, half amplitude 0.35 mm, X/Y/Z direction 8 minutes each 10 times | ||
| Drop impact resistance | 150 m/s2, 6 directions (up/down, right/left, front/back) | ||
| Ambient temperature range | Operating: 5 to 35°C; Storage: -10 to 60°C (with no condensation or icing) | ||
| Ambient humidity range | Operating/storage: 30% to 85% (with no condensation or icing) | ||
| Degree of protection | IEC 60529 IP20 | ||
| Material | Polycarbonate, SECC | SUS, aluminum | |
| Weight (package) | Approx. 1,800g (Controller only: approx. 1,200g) | Approx. 2,950g (Controller only: approx. 1,900g) | |
| Accessories | Instruction sheet, Key, AC adapter | Instruction sheet, Key, AC adapter, Quick setting guide, CD-ROM (USB driver, user's manual PDF) | |
Head
| Head Unit model | ZUV-H20M/H30M/H10M | ||||||||
| Lens Unit model | ZUV-L3H | ZUV-L4H | ZUV-L6H | ZUV-L8H | ZUV-L10H | ZUV-L12L | ZUV-L6T | ZUV-L8T | |
| Light source | Wavelength | 365nm | |||||||
| Class | Class 3B (JIS C 6802 2005) Class 3B (EN60825-1: 1994 +A1: 2002 +A2: 2001) | ||||||||
| Spot diameter/ Beam shape | 3mm dia. | 4mm dia. | 6mm dia. | 8mm dia. | 10mm dia. | 12mm | 1.5mm dia. | 3mm dia. | |
| Recommended working distance | 11mm | 14mm | 15mm | 15mm | 30mm | 15mm | 6mm | 9mm | |
| Peak illumination *1 | 6000mW/cm2 | 4600mW/cm2 | 3200mW/cm2 | 1600mW/cm2 | 350mW/cm2 | 400mW/cm2 *2 | 5000mW/cm2 | 4000mW/cm2 | |
| Vibration tolerance | 10 to 150 Hz acceleration 50 m/s2, half amplitude 0.35 mm, X/Y/Z direction 8 minutes each 10 times | ||||||||
| Drop impact resistance | 150 m/s2, 6 directions (up/down, right/left, front/back) 3 times each | ||||||||
| Ambient temperature range | Operating: 5 to 35°C; Storage: -10 to 60°C (with no condensation or icing) | ||||||||
| Ambient humidity range | Operating/storage: 30% to 85% (with no condensation or icing) | ||||||||
| Degree of Protection | IEC60529 IP40 | ||||||||
| Material | Head Unit ZUV-H20M: Zinc, aluminum, glass ZUV-H30M/H10M: Aluminum, glass, copper Lens Unit: Aluminum, glass | ||||||||
| Weight (after packing) | ZUV-H20M: Approx. 185g (Main unit: approx. 100g), ZUV-H30M: Approx. 150g (Main unit: approx. 55g), ZUV-H10M: Approx. 180g (Main unit:approx. 105g), ZUV-L3H/L4H/L6H/L8H/L10H Models: Approx. 10g (Main unit: approx. 5g) ZUV-L12L: Approx. 30g (Main unit: approx. 5g) ZUV-L6T: Approx. 35g (Main unit: approx. 7g) ZUV-L8T: Approx. 40g (Main unit: approx. 10g) | ||||||||
| Accessories | ZUV-H20M: Operation manual, clamp (with M3 thread), warning label (English), ZUV-H30M: Operation manual, clamp (with M3 thread), warning label (English), ZUV-H10M: Operation manual, clamp (with M3 thread), warning label (English), ZUV-L3H/L4H/L6H/L8H/L10H: Operation manual ZUV-L12L/L6T/L8T: Operation manual | ||||||||
*1.Under the following conditions: 100% illumination, 25°C room temperature and with heat sink. Values for reference only.
*2.Illumination is the value at 15mm working distance and a 12mm beam length range.
| Head Unit model | ZUV-H40M | |
| Light source | Wavelength | 365nm |
| Class | Class 3B (JIS C 6802 2005) Class 3B (EN60825-1: 1994 +A1: 2002 +A2: 2001) | |
| Spot diameter | 3mm dia. | |
| Recommended working distance | 10mm | |
| Peak illumination * | 8100mW/cm2 | |
| Vibration tolerance | 10 to 150 Hz acceleration 50 m/s2, half amplitude 0.35 mm, X/Y/Z direction 8 minutes each | |
| Drop impact resistance | 150 m/s2, 6 directions (up/down, right/left, front/back) 3 times each | |
| Ambient temperature range | Operating: 5 to 35°C; Storage: -10 to 60°C (with no condensation or icing) | |
| Ambient humidity range | Operating/storage: 30% to 85% (with no condensation or icing) | |
| Degree of Protection | IEC60529 IP40 | |
| Material | Aluminum, glass, copper | |
| Weight (after packing) | Approx. 150g (Main unit: approx. 60g) | |
| Accessories | Operation manual, clamp (with M3 thread), warning label (English) | |
*Under the following conditions: 100% irradiation, 25°C room temperature and with heat sink. Values for reference only.
| Head Unit model | ZUV-H25M | ZUV-H35M | |
| Lens Unit model | ZUV-L12H *1 | ||
| Light source | Wavelength | 365nm | |
| Class | Class 3B (JIS C 6802 2005) Class 3B (EN60825-1: 1994 +A1: 2002 +A2: 2001) | ||
| Spot diameter/Beam shape | 12mm dia. | ||
| Recommended working distance | 30mm | ||
| Peak illumination *2 | 600mW/cm2 | ||
| Vibration tolerance | 10 to 150 Hz acceleration 50 m/s2, half amplitude 0.35 mm, X/Y/Z direction 8 minutes each 10 times | ||
| Drop impact resistance | 150 m/s2, 6 directions (up/down, right/left, front/back) 3 times each | ||
| Ambient temperature range | Operating: 5 to 35°C; Storage: -10 to 60°C (with no condensation or icing) | ||
| Ambient humidity range | Operating/storage: 30% to 85% (with no condensation or icing) | ||
| Degree of Protection | IEC60529 IP40 | ||
| Material | Zinc, aluminum, glass | Aluminum, glass, copper | |
| Weight (after packing) | Approx. 185g (Main unit: approx. 100g) | Approx. 150g (Main unit: approx. 55g) | |
| Accessories | Operation manual, clamp (with M3 thread), warning label (English) | ||
*1.ZUV-H25M/H35M and ZUV-L12J need to be used as a set.
Please note that we are not able to guarantee performance if you connect the ZUV-L12H to the ZUV-H30M or connect any lens other than the ZUV-L12H to the ZUV-H25M/H35M.
*2.Under the following conditions: 100% irradiation, 25°C room temperature and with heat sink. Values for reference only.
Caution: In the interenst of product improvement, specifications are subject to change without notice.