Page top

Lead Contents

Limit Switch Connectors

SC

SC

Connectors for Limit switches to secure watertightness of the edges of the conduits.

Primary Contents



Connectors for Cabtire Cable

SC-P2 accessories and sealing tape must be used together with models without an O-ring in order to prevent ingress of oil or water.
Follow the instructions given under Conduits on Datasheet.

Metal Models without O-ring

SC-21 to 25

SC-21_Dim

Metal Models with O-ring

SC-1M to 5M

SC-1M_Dim

Metal Models without O-ring
½-14NPT
(U.S.-standard screws)
SC-1PT to 5PT

SC-1PT_Dim

Note:Dimensions not shown in the above diagrams have a variation of ±0.4 mm.

Simple Connectors

(Not Suitable for Locations Subject to Oil or Water)

Resin Models

SC-P2

SC-P2_Dim

Resin Models
Pg13.5
SC-P3

SC-P3_Dim

Resin Models

SC-6

SC-6_Dim

Note:Dimensions not shown in the above diagrams have a variation of ±0.4 mm.

*Diameter of Part Marked with Asterisk

SC_Internal diameter and Applicable cable

SC-2F

SC-2F_Dim

SC-2FAD

SC-2FAD_Dim

SC-4F4AD

SC-4F4AD_Dim

SC-4F4D

SC-4F4D_Dim

Note:

1.Each dimension has a tolerance of ±0.4 mm unless otherwise specified.

2.Figures in parentheses are connector pin numbers.

Caution: All units are in millimeters unless otherwise indicated.