![]()
Global
These are navigation links to move inside this page.
RFID System
New, Next-generation RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance
![]()
Quick links to 'V680 series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
ID Tag (1-Kbyte Memory)
| Model | V680-D1KP52MT | V680-D1KP66T | V680-D1KP66MT | V680-D1KP66T-SP |
| Memory capacity | 1,000 byte (user area) | |||
| Memory type | EEPROM | |||
| Data backup time (See note 1.) | 10 years after writing (85 ° C max.) | |||
| Memory longevity | 100,000 times per block (at 25 ° C) | |||
| Ambient operating temperature (during transmission) | - 25 to 85 ° C (with no icing) | - 25 to 70 ° C (with no icing) | ||
| Ambient operating temperature (not during transmission) | - 40 to 125 ° C (with no icing) Heat resistance: 1,000 thermal cycles each of 30 minutes at - 10 ° C/150 ° C, High-temperature storage: 1,000 hours at 150 ° C (See note 2.) 200 thermal cycles each of 30 minutes at - 10 ° C/180 ° C, High-temperature storage: 200 hours at 180 ° C (See note 3.) | - 40 to 110 ° C (with no icing) | ||
| Ambient storage temperature | - 40 to 125 ° C (with no icing) | - 40 to 110 ° C (with no icing) | ||
| Ambient operating humidity | 35 to 95% | |||
| Degree of protection | IEC 60529, IP68 In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (See note 4.) | IP67 | ||
| Vibration resistance | 10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration with 10 sweeps in X, Y, and Z directions for 15 minutes each | |||
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | |||
| Appearance | 8 dia. × 5 mm | 34 × 34 × 3.5 mm | 95 × 36.5 × 6.5 mm (excluding protrusions) | |
| Materials | Case: PPS resin Filling: Epoxy resin | Molding: PPS resin | External resin: PFA Tag body: PPS resin | |
| Weight | Approx. 0.5 g | Approx. 6 g | Approx. 7.5 g | Approx. 20 g |
| Metallic compatibility | Yes | No | Yes | No |
Note:
1.If the V680 has been stored at 125°C or higher, write the data again even if the data does not need to be changed.
2.150°C heat resistance: The heat resistance has been checked at 150°C for up to 1,000 hours, and thermal shock has been checked through testing 1,000 thermal cycles each of 30 minutes at −10/150°C. (Test samples: 22, defects: 0)
3.180°C heat resistance: The heat resistance has been checked at 180°C for up to 200 hours, and thermal shock has been checked through testing 200 thermal cycles each of 30 minutes at −10°C/180°C. (Test samples: 22, defects: 0)
4.This OMRON in-house standard confirms resistance to cutting and other oils. It is equivalent to the former JEM standard.
ID Tag with 1-Kbyte Memory with High-temperature Capability
| Model | V680-D1KP58HT |
| Memory capacity | 1,000 byte (user area) |
| Memory type | EEPROM |
| Data backup time | 10 years after writing (See note.) |
| Memory longevity | 100,000 times per block (at 85 ° C) |
| Ambient operating temperature (during transmission) | - 10 to 85 ° C (with no icing) |
| Ambient operating temperature (not during transmission) | - 40 to 110 ° C (with no icing) Heat resistance: 2,000 thermal cycles each of 30 minutes at room temperature/200 ° C (Refer to Heat Resistance, below, for details.) |
| Ambient storage temperature | - 40 to 110 ° C (with no icing) |
| Ambient operating humidity | No limits. |
| Degree of protection | IEC 60529, IP67 |
| Vibration resistance | 10 to 2,000 Hz, 3.0-mm double amplitude at 150 m/s2 acceleration with 10 sweeps in X, Y, and Z directions for 15 minutes each |
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) |
| Materials | PPS resin |
| Weight | Approx. 90 g |
Note:The data storage time at high temperatures (110 to 200°C) is 10 hours. Rewrite the data before 10 hours has lapsed.
Heat Resistance
Sufficient heat resistance has been confirmed by evaluation testing comprising 2,000 thermal cycles each of 30 minutes at room temperature/200°C (Criterion: LTPD 10%).
The lifetime of the V680-D1KP58HT is affected by high-temperature storage, due to the effects of high temperatures on internal components.
ID Tag (2-Kbyte Memory)
| Model | V680-D2KF52M | V680-D2KF67 | V680-D1KF67M |
| Memory capacity | 2,000 bytes (user area) | ||
| Memory type | FRAM | ||
| Data backup time | 10 years after writing (55 ° C or less) | ||
| Memory longevity | 10 billion times per block. Access frequency (See note 1.): 10 billion times | ||
| Ambient operating temperature | - 25 to 85 ° C (with no icing) | ||
| Ambient storage temperature | - 40 to 85 ° C (with no icing) | ||
| Ambient operating humidity | 35 to 95% | 35 to 85% | |
| Degree of protection | IEC 60529, IP67 In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (See note 2.) | ||
| Vibration resistance | 10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2 acceleration with 10 sweeps in X, Y, and Z directions for 15 minutes each | ||
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | ||
| Appearance | 8 dia. × 5 mm | 40 × 40 × 4.5 mm | |
| Materials | Case: PPS resin Filling: Epoxy resin | Molding: ABS resin Filling: Epoxy resin | |
| Weight | Approx. 0.5 g | Approx. 6.5 g | Approx. 7 g |
| Metallic compatibility | Yes | No | Yes |
Note:
1.The total Read or Write communication frequency is called the access frequency.
2.This OMRON in-house standard confirms resistance to cutting and other oils. It is equivalent to the former JEM standard.
ID Tag with 8-/32-Kbyte Memory
| Model | V680-D8KF68 | V680-D32KF68 |
| Memory capacity | 8,192 bytes (user area) | 32,744 bytes (user area) |
| Memory type | FRAM | |
| Data backup time | 10 years (at 70 ° C max.) after data is written | |
| Memory longevity | 10 billion times per block at 85 ° C max. Access frequency (See note 1.): 10 billion times | |
| Ambient operating temperature | - 20 to 85 ° C (with no icing) | |
| Ambient storage temperature | - 40 to 85 ° C (with no icing) | |
| Ambient operating humidity | 35 to 85% | |
| Degree of protection | IEC 60529, IP67 In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (See note 2.) | |
| Vibration resistance | 10 to 500 Hz, 1.5-mm double amplitude at 100 m/s2 acceleration with 10 sweeps in X, Y, and Z directions for 11 minutes each | |
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | |
| Dimensions | 86 × 54 × 10 mm | |
| Materials | Case: PBT resin Filling: Epoxy resin | |
| Weight | Approx. 50 g | |
| Metallic compatibility | No | |
Note:
1.The total Read or Write communication frequency is called the access frequency.
2.This OMRON in-house standard confirms resistance to cutting and other oils. It is equivalent to the former JEM standard.
Cylindrical Read/Write Antenna (Detachable Amplifier Unit Type)
| Model | V680-HS52-W (Standard Cable, Waterproof Connector) | V680-HS52-R (Flexible Cable, Non-waterproof Connector) | V680-HS51 (Standard Cable, Non-waterproof Connector) |
| Ambient operating temperature | - 10 to 60 ° C (with no icing) | ||
| Ambient storage temperature | - 25 to 75 ° C (with no icing) | ||
| Ambient operating humidity | 35% to 95% (with no condensation) | ||
| Insulation resistance | 20 M Ω min. (at 500 VDC) between the cable terminals and the case | ||
| Dielectric strength | 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a current leakage of 5 mA max. | ||
| Degree of protection | IP67 (IEC60529) In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (Read/Write Antenna portion) (See note 1.) | IP67 (IEC60529) In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (Read/Write Antenna portion) (See note 2.) | |
| Vibration resistance | 10 to 500 Hz variable vibration, 1.5-mm double amplitude at 100 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions for 8 minutes each | 10 to 2,000 Hz variable vibration, 1.5-mm double amplitude at 150 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions for 15 minutes each | |
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | 1,000 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | |
| Appearance | M22 × 65 mm | M12 × 35 mm | |
| Materials | ABS, brass, epoxy resin filling | ||
| Weight | Approx. 850 g (with 12.5-m cable) | Approx. 55 g (with 2-m cable) | |
Note:
1.The degree of protection for the Connector is IP67/IP65. This OMRON in-house standard confirms resistance to cutting and other oils. It is equivalent to the former JEM standard.
2.The Connector is not waterproof. This OMRON in-house standard confirms resistance to cutting and other oils. It is equivalent to the former JEM standard.
Square Read/Write Antenna (Detachable Amplifier Unit Type)
| Model | V680-HS63-W (Standard Cable, Waterproof Connector) | V680-HS63-R (Flexible Cable, Non-waterproof Connector) |
| Ambient operating temperature | - 10 to 60 ° C (with no icing) | |
| Ambient storage temperature | - 25 to 75 ° C (with no icing) | |
| Ambient operating humidity | 35% to 95% (with no condensation) | |
| Insulation resistance | 20 M Ω min. (at 500 VDC) between the cable terminals and the case | |
| Dielectric strength | 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a current leakage of 5 mA max. | |
| Degree of protection | In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (Sensor Head) (See note 1.) | In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (Sensor Head) (See note 2.) |
| Vibration resistance | 10 to 500 Hz variable vibration, 1.5-mm double amplitude at 100 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions for 11 minutes each | |
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | |
| Appearance | 40 × 53 × 23 mm | |
| Materials | ABS, epoxy resin filling | |
| Weight | Approx. 850 g (with 12.5-m cable) | |
| Model | V680-HS65-W (Standard Cable, Waterproof Connector) | V680-HS65-R (Flexible Cable, Non-waterproof Connector) |
| Ambient operating temperature | - 25 to 70 ° C (with no icing) | |
| Ambient storage temperature | - 40 to 85 ° C (with no icing) | |
| Ambient operating humidity | 35% to 95% (with no condensation) | |
| Insulation resistance | 20 M Ω min. (at 500 VDC) between the cable terminals and the case | |
| Dielectric strength | 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a current leakage of 5 mA max. | |
| Degree of protection | In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (Read/Write Antenna portion) (See note 1.) | In-house standard for antenna oil resistance (former JEM standard equivalent to IP67g) (Read/Write Antenna portion) (See note 2.) |
| Vibration resistance | 10 to 500 Hz variable vibration, 1.5-mm double amplitude at 100 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions for 11 minutes each | |
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | |
| Appearance | 100 × 100 × 30 mm | |
| Materials | ABS, epoxy resin filling | |
| Weight | Approx. 1,100 g (with 12.5-m cable) | |
Note:
1.The degree of protection for the Connector is IP67/IP65. This OMRON in-house standard confirms resistance to cutting and other oils. It is equivalent to the former JEM standard.
2.The Connector is not waterproof. This OMRON in-house standard confirms resistance to cutting and other oils. It is equivalent to the former JEM standard.
Square Read/Write Antenna with Built-in Amplifier
| Model | V680-H01 |
| Ambient operating temperature | - 10 to 55 ° C (with no icing) |
| Ambient storage temperature | - 35 to 65 ° C (with no icing) |
| Ambient operating humidity | 35% to 85% (with no condensation) |
| Ambient storage humidity | 35% to 95% (with no condensation) |
| Insulation resistance | 20 M Ω min. (at 100 VDC) between the back plate and the case |
| Dielectric strength | 1,000 VAC (50/60 Hz) for 1 minute between the back plate and the case with a current leakage of 1 mA max. |
| Degree of protection | IEC 60529: IP63 (Mounting direction: Transmission surface facing up) |
| Vibration resistance | 10 to 150 Hz variable vibration, 0.7-mm double amplitude with 4 sweeps in X, Y, and Z directions for 8 minutes each |
| Shock resistance | 150 m/s2 in X, Y, and Z directions 3 times each |
| Weight | Approx. 900 g |
| Cable length | 0.5 m (See note.) |
Note:Use an Antenna Cable to connect the Read/Write Antenna to the Controller.
The maximum cable length is 30.5 m. If extending the cable length, connect only one additional cable. (Do not connect more than two cables together.)
Amplifier Unit
| Model | V680-HA63A | V680-HA63B |
| Ambient operating temperature | - 10 to 55 ° C (with no icing) | |
| Ambient storage temperature | - 25 to 65 ° C (with no icing) | |
| Ambient operating humidity | 35% to 85% (with no condensation) | |
| Insulation resistance | 20 M Ω min. (at 500 VDC) between the cable terminals and the case | |
| Dielectric strength | 1,000 VAC (50/60 Hz) for 1 minute between the cable terminals and the case with a current leakage of 5 mA max. | |
| Degree of protection | IP40 (IEC60529) (See note 1.) | IP67/IP65 (IEC60529) (See note 2.) |
| Vibration resistance | 10 to 500 Hz variable vibration, 1.5-mm double amplitude at 100 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions for 11 minutes each | |
| Shock resistance | 500 m/s2 in X, Y, and Z directions 3 times each (18 times in total) | |
| Appearance | 25 × 40 × 65 mm (not including projections) | |
| Material | Polycarbonate (PC) resin | |
| Weight | Approx. 650 g (with 10-m cable) | |
| Cable length | 5 m, 10 m (See note 3.) | |
| Transmittable ID Tags | 1-Kbyte memory | 2-, 8-, 32-Kbyte memory |
Note:
1.When connected to the V680-HS63-R or V680-HS52-R.
2.When connected to the V680-HS63-W or V680-HS52-W. (Not including the Connector on the Controller.)
3.The maximum extendable cable length is 50 m (including the Amplifier Unit Cable). The maximum number of cables that can be connected is two.
Controller
| Model | V680-CA5D01-V2 | V680-CA5D02-V2 |
| Power supply voltage Power consumption | 24 VDC ( - 15% to +10%) 15 W max., 0.8 A max. | |
| Ambient operating temperature | -10 to 55 ° C (with no icing) | |
| Ambient operating humidity | 25% to 85% (with no condensation) | |
| Ambient storage temperature | -25 to 65 ° C (with no icing) | |
| Ambient storage humidity | 25% to 85% (with no condensation) | |
| Insulation resistance | 20 M Ω min. (at 500 VDC) applied as follows: (1) Between power supply terminals and grounded case (2) Between ground and terminals | |
| Dielectric strength | 1,000 VAC (50/60 Hz) for 1 minute (1) Between power supply terminals and grounded case (2) Between ground and terminals | |
| Degree of protection | Panel mounted (equivalent to IP20) | |
| Vibration resistance | 10 to 150 Hz variable vibration, 0.2-mm double amplitude at 15 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions for 8 minutes each | |
| Shock resistance | 150 m/s2 | |
| Appearance | 105 × 90 × 65 mm (not including projections) | |
| Material | Polycarbonate (PC) resin, ABS resin | |
| Weight | Approx. 300 g | |
| Mounting method | DIN Track or M4 screws | |
| Connectable Amplifier Units | 1 | 2 |
ID Controller Communications Specifications
| Item | Specifications | |
| RS-232C | RS-422/RS-485 | |
| Connector specifications | 9-pin D-Sub connector with threaded socket: M2.6 | 5-pin connector mfd. by Phoenix Contact: MC1.5/5GF-3.5 |
| Transmission method | Half-duplex serial | 4-wire/2-wire half-duplex serial |
| Transmission speed | 9,600/19,200/38,400/115,200 bps | |
| Data length | 7 or 8 bits | |
| Stop bit length | 1 or 2 bits | |
| Error detection | Parity (even/odd/none) | |
| Cable length | 15 m max. | 500 m max. |
ID Controller Input Specifications
(RST, TRG1, and TRG2)
| Input voltage | 24 VDC (+10% to - 15%, including ripple) (PNP and NPN compatible) |
| Input impedance | 2.2 k Ω |
| Input current | 10 mA TYP (24 VDC) |
| ON voltage | 19 V min. |
| OFF voltage | 5 V max. |
| Input response | 70 ms max. |
ID Controller Output Specifications
(RUN, BUSY/OUTS, ERROR/OUT4, OUT1, and OUT2)
| Maximum switching capacity | 24 VDC (+10% to - 15%, including ripple) 100-mA photoMOS output (PNP and NPN compatible) |
| Leakage current | 100 μ A max. |
| Residual voltage | 2.0 V max. |
Note:
1.When RST input is ON, the CPU halts operation and the RST LED lights. The ERROR output is then reset.
2.Short-circuiting in a no-load condition may cause transistor damage.
USB Port
The USB port is used for a simple connection with a personal computer using a USB cable. The port complies with USB 1.1, and the USB cable uses a series A or series mini-B connector. A USB port driver must be separately provided. Consult with your OMRON representative for details.
When connected to a host device via USB, the communications will use 1:1 protocol regardless of the setting of DIP switches 3 to 9.
The USB port is not used for control purposes. When building a system, be sure to provide an RS-232C port or RS-422/ RS-485C port.
ID Sensor Units
| Model | CJ1W-V680C11 | CJ1W-V680C12 | CS1W-V680C11 | CS1W-V680C12 | |
| Current consumption | Internal: 5 V | 260 mA | 320 mA | 260 mA | 320 mA |
| Internal: 24 V/26 V | 130 mA (See note.) | 260 mA | 125 mA (See note.) | --- | |
| External: 24 V | --- | --- | --- | 360 mA | |
| Dielectric strength | 1,000 VAC for 1 minute | ||||
| Insulation resistance | 20 m Ω min. at 500 VDC | ||||
| Ambient operating temperature | 0 to 55 ° C | ||||
| Ambient operating humidity | 10% to 90% (with no condensation) | ||||
| Ambient storage temperature | - 20 to 75 ° C | ||||
| Degree of protection | Mounted in panel (IP30) | ||||
| Vibration resistance | 10 to 57 Hz variable vibration, 0.075-mm double amplitude and 57 to 150 Hz variable vibration at 9.8 m/s2 acceleration, with 10 sweeps in X, Y, and Z directions for 8 minutes each | ||||
| Shock resistance | 147 m/s2 in X, Y, and Z directions 3 times each | ||||
| Appearance | 31 × 65 × 90 m m (excluding protrusions) | 35 × 130 × 101 m m (excluding protrusions) | |||
Note:When connected to the V680-H01: 280 mA
Functional Specifications of ID Sensor Units
| Model | CJ1W-V680C11 | CJ1W-V680C12 | CS1W-V680C11 | CS1W-V680C12 |
| Communications control protocol | Special protocol for CS1 and CJ1 PLCs | |||
| Number of Read/Write Head connections | 1 | 2 | 1 | 2 |
| Commands | Supported commands: Read, Write, Bit Set/Bit Clear, Mask Bit Write, Calculation Write, Data Fill, Data Check, Number of Writes Control, Copy, Read with Error Correction/Write with Error Correction, UID Read, and Noise Measurement. The following communications options are supported: Single trigger, Single auto, Repeat auto, FIFO trigger, FIFO repeat (See note.), Multi-access trigger, and Multi-access repeat (See note.) | |||
| Data transfer quantity | 2,048 bytes max. (160 bytes/scan) | |||
| Diagnostic function | (1) CPU watchdog timer (2) Communications error detection with ID Tag (3) Antenna power supply error | |||
| Monitoring/testing functions | Tag communications can be tested in Test Mode. Status is displayed by LED indicators. | |||
| Number of allocated words | 10 words | 20 words | 10 words | 20 words |
Note:Cannot be used for communications with the V680-D1KP[][].
Handheld Reader Writers
| Model | V680-CHUD 0.8M | V680-CHUD 1.9M | V680-CH1D | V680-CH1D-PSI |
| Power supply voltage | 5 VDC±5% | |||
| Current consumption | 500 mA max. (for a power supply voltage of 5.0 V) | |||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between connector and case | |||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min (leakage current: 1 mA max.) between connectors and case | |||
| Vibration resistance | Destruction: 10 to 150 Hz, 0.2-mm double amplitude, with 10 sweeps for 8 min each in 6 directions | |||
| Shock resistance | Destruction: 150 m/s2, 3 times each in X, Y, and Z directions | |||
| Ambient operating temperature during communication | 0 to +40°C | |||
| Ambient operating humidity during communication | 35% to 85% (with no condensation) | |||
| Ambient storage temperature | -25 to +65°C | |||
| Ambient storage humidity | 35% to 85% (with no condensation) | |||
| Degree of protection | IEC 60529: IP63 (See note.) | |||
| Cable length | 0.8 m | 1.9 m | 2.5 m | 0.8 m |
| Weight | Approx. 110 g (including connector and cable) | Approx. 140 g (including connector and cable) | Approx. 170 g (including connector and cable) | Approx. 120 g (including connector and cable) |
Note:This does not include the connector section. The main unit is not resistant to chemical or oils.
AC Adapter (for V680-CH1D)
| Model | V600-A22 |
| Input voltage | 100 to 120 VAC at 50/60 Hz |
| Input current | 100 VAC: 200 mA ±20%, 120 VAC: 170 mA ±20% |
| Output voltage | 5 VDC ±0.25 V |
| Ambient operating temperature | 0 to 40°C (with no icing) |
| Ambient storage temperature | -40 to 70°C (with no icing) |
| Ambient operating humidity | 25% to 85% (with no condensation) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) between input terminals and output terminals |
| Dielectric strength | 1,500 V for 1 minute between input terminals and output terminals with a current leakage of 5 mA max. |
| Weight | Approx. 85 g |
| Applicable standards | UL/CSA |
Host Communications Interface Specifications
USB interface
| Model | V680-CHUD |
| Interface connector | Series A plug |
| USB version | Ver 1.1 |
| Communications speed | Full speed (12 Mbps) |
| Device class | COM class (See note.) |
Note:Used as the COM port on the host device.
RS-232C interface
| Model | V680-CH1D | V680-CH1D-PSI |
| Connector | D-SUB 9-pin (compatible with IBM PC/AT or compatible) (See note 1.) | D-SUB 9-pin |
| Standards | RS-232C | |
| Transmission path connections | 1:1 | |
| Communications method | 2-wire half-duplex | |
| Synchronization | Start-stop (stop bits = 1 or 2) (See note 2.) | |
| Baud rate | 2,400, 4,800, 9,600, 19,200, or 38,400 bps (See note 2.) | |
| Transmission code | ASCII (7-bit) or JIS8 (See note 2.) | |
| Communications control procedure | 1:1 protocol | |
| Error detection | Vertical parity (even, odd, or none) (See note 2.) | |
Note:
1.To convert to a 25-pin connector, use the Sunhayato SGC-X9P/25P-2 or the equivalent.
2.Set using a setting command.
Psion Teklogix Handheld Terminal
| Model | Psion Teklogix model 7527S-G2-EG (V680-A-7527S-G2-EG) |
| OS | Windows CE 5.0 |
| OS language | English |
| CPU | EXA2705 (520 MHz) |
| Memory | Flash ROM: 128 MB, RAM: 128 MB |
| Display | Color, 1/4 VGA, 240×320 |
| Keyboard | Alphanumeric |
| Card slots | One CF (Type II Compact Flash) slot and one SD memory card slot |
| Power supply (main battery) | One high-capacity lithium ion battery (3,000 mA/h at 3.7 V) |
| Host communications interface | RS-232C (Can be connected to the V680-CH1D-PSI.) |
| Ambient operating temperature | -10 to 50°C |
| Ambient operating humidity | 5% to 95% (with no condensation) |
| Ambient storage temperature | -40 to 60°C |
| Drop strength | 1.5 m on concrete |
| Degree of protection | IP65 (IEC 60529) |
| Dimensions | 210 × 90 × 42 mm |
| Weight | 390 g (excluding battery) |
| Standards | CE, UL 60950-1, CSA C22.2 No. 60950-1 CCC, and RoHS (AC Adapter for the charger) |
Note:The Easy Access demonstration software is preinstalled on the V680 and V600.
Charger (Standard Model)
| Model | Psion Teklogix model CA1053 (V680-A-CA1053) |
| Input voltage | 100 to 240 VAC at 50/60 Hz |
| Input current | 0.6 A |
| Ambient operating temperature | -10 to 50°C |
| Ambient storage temperature | -25 to 65°C |
| Insulation resistance | 2 kΩ |
| Dielectric strength | 450 V |
| Weight | Approx. 362 g |
| Applicable standards | UL/CSA, CE |
Caution: In the interenst of product improvement, specifications are subject to change without notice.