![]()
Global
These are navigation links to move inside this page.
RFID System
New, Next-generation RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance
![]()
Quick links to 'V680 series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
ID Tag
| Type | Memory capacity | Appearance | Size | Metallic compatibility | Model |
| Battery- less | 1 Kbyte | ![]() | Cylindrical, ultra-compact 8 dia. × 5 mm | For embedding in metallic or non-metallic surface | V680-D1KP52MT |
![]() | Square 34 × 34 × 3.5 mm | For flush mounting on metallic surface | V680-D1KP66MT | ||
| For flush mounting on non-metallic surface | V680-D1KP66T | ||||
![]() | Square PFA package 95 × 36.5 × 6.5 mm | For flush mounting on non-metallic surface | V680-D1KP66T-SP | ||
![]() | 80 dia. × t10 mm (High-temperature type) | For flush mounting on non-metallic surface | V680-D1KP58HT | ||
| 2 Kbytes | ![]() | Cylindrical, ultra-compact 8 dia. × 5 mm | For embedding in metallic or non-metallic surface | V680-D2KF52M | |
![]() | Square 40 × 40 × 4.5 mm | For flush mounting on metallic surface | V680-D2KF67M | ||
| For flush mounting on non-metallic surface | V680-D2KF67 | ||||
| 8 Kbytes | ![]() | 86 × 54 × 10 mm | For flush mounting on non-metallic surface | V680-D8KF68 | |
| 32 Kbytes | V680-D32KF68 |
Read/Write Antenna (Detachable Amplifier Unit Type)
| Type | Appearance | Size | Cable length | Model | |
| Cylindrical | Standard cable, waterproof connector | ![]() | M22 × 65 mm | 2 m | V680-HS52-W 2M |
| 12.5 m | V680-HS52-W 12.5M | ||||
| Flexible cable, non- waterproof connector | 2 m | V680-HS52-R 2M | |||
| 12.5 m | V680-HS52-R 12.5M | ||||
| Standard cable, non- waterproof connector | ![]() | M12 × 35 mm | 2 m | V680-HS51 2M | |
| Square | Standard cable, waterproof connector | ![]() | 40 × 53 × 23 mm | 2 m | V680-HS63-W 2M |
| 12.5 m | V680-HS63-W 12.5M | ||||
| Flexible cable, non- waterproof connector | 2 m | V680-HS63-R 2M | |||
| 12.5 m | V680-HS63-R 12.5M | ||||
| Standard cable, waterproof connector | ![]() | 100 × 100 × 30 mm | 2 m | V680-HS65-W 2M | |
| 12.5 m | V680-HS65-W 12.5M | ||||
| Flexible cable, non- waterproof connector | 2 m | V680-HS65-R 2M | |||
| 12.5 m | V680-HS65-R 12.5M | ||||
Read/Write Antenna with Built-in Amplifier
| Type | Appearance | Size | Cable length | Model |
| Square | ![]() | 250 × 200 × 35 mm | 0.5 m (See note.) | V680-H01 |
Note:Use an Antenna Cable to connect the Read/Write Antenna to the Controller.
The maximum cable length is 30.5 m.
Amplifier Unit
| Type | Appearance | Size | Cable length | Model |
| For 1-Kbyte memory | ![]() | 25 × 40 × 65 mm | 5 m | V680-HA63A 5M |
| 10 m | V680-HA63A 10M | |||
| For 2-/8-/32-Kbyte memory | ![]() | 5 m | V680-HA63B 5M | |
| 10 m | V680-HA63B 10M |
Note:The maximum extendable cable length is 50 m (including the Amplifier Unit cable). The maximum number of V700-A43/-A44 Amplifier Unit Extension Cables that can be connected is two.
Controller
| Type | No. of connectable Amplifiers | Appearance | Size | Transmission interface | Model |
| DC power supply | Single | ![]() | 105 × 90 × 65 mm | RS232C, RS422/RS485 | V680-CA5D01-V2 |
| Dual | ![]() | V680-CA5D02-V2 |
ID Sensor Units
| Type | Appearance | Connected ID System | External power supply | No. of unit numbers used | Current consumption (A) | Model | |||
| 5 V | 24 V | External | |||||||
| CJ1 Special I/O Unit | ![]() | V680 Series | 1 Head | --- | 1 unit number | 0.26 | 0.13 (See note.) | --- | CJ1W-V680C11 |
| 2 Heads | 2 unit number | 0.32 | 0.26 | --- | CJ1W-V680C12 | ||||
| Type | Appearance | Connected ID System | External power supply | No. of unit numbers used | Current consumption (A) | Model | |||
| 5 V | 24 V | External | |||||||
| CS1 Special I/O Unit | ![]() | V680 Series | 1 Head | --- | 1 Head | 0.26 | 0.13 (See note.) | --- | CS1W-V680C11 |
| 2 Heads | 24 VDC | 2 Heads | 0.32 | --- | 0.36 | CS1W-V680C12 | |||
Note:When connected to the V680-H01: 0.28 A
Handheld Reader Writers
| Name | Model |
| Model with USB connector and 0.8-m cable | V680-CHUD 0.8M |
| Model with USB connector and 1.9-m cable | V680-CHUD 1.9M |
| Model with RS-232C connector and 2.5-m cable (for use with a personal computer or programmable controller) | V680-CH1D |
| Model with RS-232C connector and 0.8-m cable (Recommended: Psion Teklogix Handheld Terminal) | V680-CH1D-PSI |
| AC Adapter (for V680-CH1D) | V600-A22 |
Psion Teklogix Handheld Terminals
Handheld Terminal Set
| Name | Psion Teklogix model number | OMRON model number | Set contents |
| Handheld Terminal Set (English OS) | 7527S-G2-EG-S | V680-A-7527S-G2-EG-S | Handheld Terminal, RS-232C interface, hand strap, and charger (standard model) |
Accessories (Order Separately)
ID Tag Attachment
| Type | Appearance | Model |
| For the V680-D1KP66T | ![]() | V600-A86 |
| For the V680-D[]KF68 | ![]() | V680-A81 |
| To mount the V680-D1KP58HT | ![]() | V680-A80 |
Amplifier Unit Special Extension Cable (Amplifier Unit to Controller)
| Cable length | Appearance | Model |
| 10 m | ![]() | V700-A43 10 M |
| 20 m | V700-A44 20 M |
V680-H01 Read/Write Antenna Special Cable (Read/Write Antenna to Controller)
| Cable length | Appearance | Model |
| 2 m | ![]() | V700-A40-W 2M |
| 5 m | V700-A40-W 5M | |
| 10 m | V700-A40-W 10M | |
| 20 m | V700-A40-W 20M | |
| 30 m | V700-A40-W 30M |
Note:The maximum cable length is 30.5 m. If extending the cable length, connect only one additional cable. (Do not connect more than two cables together.)
RS-232C Communications Connector
| Name | Model |
| Connector Plug | XM3B-0922-111 |
| Connector Hood | XM2S-0911 |
Note:An RS422/RS485 Communications Connector is provided with the RFID System.
ID Map Manager (for Windows)
| Type | Model |
| English version | V680-A-IMMEG-P01 |
Psion Teklogix Handheld Terminals Recommended for the V680-CH1D-PSI
A V680-CH1D-PSI Psion Teklogix Handheld Terminals is recommended for the V680 Handheld Reader Writer. This Handheld Terminal is available from OMRON.
Psion Teklogix Handheld Terminals
Handheld Terminal Set
| Name | Psion Teklogix model number | OMRON model number | Configuration |
| Handheld Terminal Set (English OS) | 7527S-G2-EG-S | V680-A-7527S-G2-EG-S | Handheld Terminal, RS-232C interface, hand strap, and charger (standard model) |
Handheld Terminal Only
| Name | Appearance | Size | Psion Teklogix model number | OMRON model number | Configuration |
| Handheld Terminal (English OS) | ![]() | 90 × 210 × 42 mm | 7527S-G2-EG | V680-A-7527S-G2-EG | Handheld Terminal, RS-232C interface, and hand strap |
Handheld Terminal Accessories
| Name | Appearance | Size | Psion Teklogix model number | OMRON model number |
| High-capacity Battery | ![]() | 55 × 35 × 18 mm | WA3006 | V680-A-WA3006 |
| Charger (standard model) | ![]() | Adapter: 48 × 70 × 27 mm Cable: 1,800 mm | CA1053 | V680-A-CA1053 |
| Charger (advanced model) | ![]() | Charger: 168 × 185 × 110 mm Enclosed USB cable: 1,500 mm | WA4003 | V680-A-WA4003 |
| Carrying Case | ![]() | Handheld Reader Writer Cover: 85 × 200 × 50 mm Strap: 150 mm | WA6197 | V680-A-WA6197 |