Page top

Lead Contents

Air Particle Sensor

ZN-PD

ZN-PD

Air Particle Sensor for In-line Measurement (Smallest in the Industry)

Primary Contents



Ratings and Specifications

Sensor Head

ModelZN-PD03
Applicable AmplifierZN-PDA11/ZN-PDA12
Measurement method90° sideways light-scattering method
Light sourceSemiconductor laser
Applicable particle size0.3, 0.5, or 1.0 μm min.
Applicable cleanliness classEquivalent to Class 100 to 100,000 (FED-STD-209D)
IndicatorLevel indicator for Class 100 to 100,000 (FED-STD-209D)
Connection tubeInner diameter: 4, Length: 1 m max.
Ambient temperature rangeOperating: 0 to 40°C, Storage: -15 to 50°C (with no icing or condensation)
Ambient humidity rangeOperating and storage: 35% to 85% (with no condensation)
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions
Shock resistance150 m/s2 3 times each in six directions (up/down, left/right, forward/backward)
Connection methodConnector cable (standard cable length: 0.5 m)
MaterialABS
WeightApprox. 300 g (Packed state: Approx. 450 g)
AccessoriesInstruction Sheet, connection tube

Amplifiers

ModelZN-PDA11ZN-PDA12
Sampling time1 to 599 s (selectable)
Average count setting1, 2, 4, 8, 16, 32, or 64
IndicatorsOperation indicators: OUT1 (orange), OUT2 (yellow), 7-segment main display (red), 7-segment sub-display (yellow), power (green), wide range display (green), unit selection display (green)7-segment main display (red), 7-segment sub-display (yellow), power (green), wide range display (green), unit selection display (green)
Status outputs
(2 outputs:
OUT1/OUT2)
(See note.)
NPN open-collector outputs, 30 VDC, 30 mA max., Residual voltage: 1.2 V max.---
Reset input
(See note.)
ON: Short-circuited with 0-V terminal or 1.5 V or less,
OFF: Open
---
FunctionsMeasurement result display, Setting value display, Unit selection, Scaling, Peak hold, Hysteresis setting, Threshold level selection, Wide range display, Key lock, ECO mode, Display reverse, Display digit change, InitializeMeasurement result display, Communications condition display, Unit selection, Scaling, Air Clean Unit automatic control, Air Clean Unit air level change, Threshold level selection, Wide range display, Key lock, ECO mode, Display reverse, Display digit change, Initialize
Communications with Air Clean Unit---Unique communications specifications (RJ-45 connector and straight LAN cable)
Power supply voltage24 VDC ±10%, Ripple (p-p): 10% max.24 VDC ±10%, Ripple (p-p): 10% max. (Supplied from Air Clean Unit.)
Current consumption300 mA max.
Ambient temperature rangeOperating: 0 to 40°C , Storage: -15 to 50°C (with no icing or condensation)
Ambient humidity rangeOperating and storage: 35% to 85% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistance10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions
Shock resistance300 m/s2 3 times each in six directions (up/down, left/right, forward/backward)
Connection methodCable (standard cable length: 2 m)Connector cable (standard cable length: 2 m)
MaterialsCase: PBT (polybutylene terephthalate), Cover: Polycarbonate
WeightApprox. 180 g (Packed state: Approx. 350 g)
AccessoriesInstruction Sheet

Note: OUT2 and the reset input are switched by using the DIP switch on the bottom of the Amplifier.

Clean Monitoring Systems

ModelZN-SFW11ZN-SFW12
Power supply voltageSupplied from the ZN-PDA.
Current consumption45 mA max. with 24-VDC power supply voltage (excluding current consumption and current output of the Amplifier)
Applicable AmplifiersZX Series, ZJ-SD Series, ZN-PD Series
Applicable Amplifier Unit
software versions
ZX-LDA[][]-N V1.000 or higher, ZX-EDA[][] V1.300 or higher, ZX-TDA[][] V1.100 or higher,
ZJ-SDA[][] V1.000 or higher, or ZN-PDA[][] V1.000 or higher
No. of connectable Amplifiers10 max. (For ZN-PDA)
IndicatorPower: Green, Sensor communications: Green, Sensor communications error: Red, External terminal communications: Green, External terminal communications error: RedPower (POWER: Green), Serial communications (STA1: Green)
Not clean (OPE1: Orange), Clean (OPE2: Green)
Functions---Automatic control for Air Clean Units (multi-unit system control), Air level change for Air Clean Units
CommunicationsCommunications portRS-232C (9-pin, D-Sub connector)
ProtocolCompoWay/F
Baud rate38,400 bps
Data configurationData bits: 8, Parity: None, Start bits: 1, Stop bits: 1, Flow control: None
For external device 2---Unique communications specifications
(RJ-45 connector and straight LAN cable)
Ambient temperature rangeOperating: 0 to 40°C, Storage: -15 to 50°C (with no icing or condensation)
Ambient humidity rangeOperating and storage: 35% to 85% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistance10 to 150 Hz, 0.7-mm double amplitude 80 min each in X, Y, and Z directions
Shock resistance300 m/s2 3 times each in six directions (up/down, left/right, forward/backward)
Connection method---Connector cable
(standard cable length: 2 m)
MaterialsCase: PBT (polybutylene terephthalate), Cover: Polycarbonate
WeightApprox. 100 g
(Packed state: Approx. 480 g)
Approx. 200 g
(Packed state: Approx. 550 g)
AccessoriesCD-ROM (Realtime Clean Air Monitor), Instruction Sheet, Two clamps

Caution: In the interenst of product improvement, specifications are subject to change without notice.