Page top

Primary Contents



Unique Twin-fan Construction

A unique ZNA2502 Twin-Fan construction enables both a slimmer body and a greater air volume. Downsizing is possible with a greater level of capacity than previous models.

ZN-A_Features1
ZN-A_Features2

HEPA Filter with High Filtration

The HEPA filter used with the ZN Series has the capacity to filter 99.99% of 0.3μm particles.

ZN-A_Features3

Laminar Airflow Design

The smaller fan section and the unique ventilation construction design provides a more uniform laminar airflow. Uniform air is provided over a wide area.

ZN-A_Features4

Airflow Switching Function

The air volume can be set to 5 different levels,from 0.3 to 1.8 m3/min for the ZN-A2502 and 1.0 to 5.0 m3/min for the ZN-A4105. The air volume can be checked with the large indicators in the middle.

ZN-A_Features5

Self-diagnosis Function

The LED indicators indicate operation errors (e.g.,stopped fans) and when HEPA filter replacement is required. Located on two corners of the Unit, the LED indicators are visible from many angles.

ZN-A_Features6

External I/O

An I/O interface is built in. An AC adapter or 24-VDC input can be selected for the power supply. An alarm signal is output if the self-diagnosis function indicates HEPA filter replacement or error operation.

ZN-A_Features7

Ultra-Easy Maintenance

HEPA filters can be replaced without tools thanks to the use of buckles. Onsite maintenance time is reduced because filters can be replaced in a one-step operation.

ZN-A_Features8