Page top

Lead Contents

Open Network for High-Speed Control

CompoNet

CompoNet

CompoNet offers the ideal mix of high speed, ample capacity, and ease-of-use needed to let you build the best machine.

Primary Contents



Network Specifications

CompoNet is made up of segments divided by repeater unit.

There are four CompoNet baud rates, from 4 Mbps ultra-fast mode to 93.75 kbps long-distance mode.
The wiring specifications depend on the baud rate. Select the one that best matches your application.

CompoNet_Spec1
Baud rateCable typeTrunk line and
sub-trunk line
length (When
2 repeaters
are used.)
Number of
slaves per
segment
(Including
number of
repeaters)
Branch
line
length
Total
branch
line
length
per
segment
Branch
location
restrictions
Number
of
slaves
per
branch
line
Sub-
branch
line
length
Total sub-
branch
line
length per
segment
4MbpsRound cable I, II
Flat cable I, II
30m (90m)32------------------
3MbpsRound cable I, II
Flat cable I, II
30m (90m)320.5m8m3/meter1------
1.5MbpsRound
cable I
Without
branches
100m (300m)32------------------
With
branches
30m (90m)322.5m25m3/meter3------
Round cable II
Flat cable I, II
30m (90m)322.5m25m3/meter30.1m2m
93.75kbpsRound cable I500m (1500m)326m120m3/meter1------
Round cable II
Flat cable I, II
200m (600m)32200 meter free wiring total wire length per segment

Example of wiring for 4Mbps baud rate (Application: Ultra-fast communications)

CompoNet_Spec2

Example of wiring for 3Mbps (Application: Fast communications with branching)

CompoNet_Spec4

Example of wiring for 1.5 Mbps (Application: Balance of fast communications and branching)

CompoNet_Spec5

Example of wiring for 93.75 kbps (Application: Long-distance wiring and free wiring)

Example using round cable I

CompoNet_Spec6

Free wiring (when using flat cable I or II or round cable II)

Free wiring is a form of connection that does not distinguish between trunk lines and branch lines. As long as the total wire length per segment is not more than 200 meters, you can wire freely without restrictions on the number of

Communications Specifications

ItemSpecification
Communications protocolCompoNet Network protocol
Types of communicationsRemote I/O communications (programless, constant sharing of data with Slave Units) and message
communications (explicit message communications as required with Slave Units and FINS message
communications as required with PLCs)
Baud rate4 Mbps, 3 Mbps, 1.5 Mbps, 93.75 kbps
ModulationBase-band
CodingManchester code
Error controlManchester code rules, CRC
Communications mediaThe following media can be used.
Round cable I
Round cable II
Flat Cable I
Flat Cable II
Note: Round cable I, round cable II, Flat Cable I, and Flat Cable II are all different types of cable.
To use more than one type of cable at a time, Repeater Units must be used to separate them on
trunk lines and sub-trunk lines.
Communications distance and
wiring
Refer to Cable Types, Baud Rates, and Maximum Distances in the Master Unit Operation Manual.
Connectable Master UnitsCompoNet Master Units
Connectable Slave UnitsCompoNet Slave Units
Maximum I/O capacityWord Slave Units: 1,024 inputs and 1,024 outputs (2,048 I/O points total)
Bit Slave Units: 256 inputs and 256 outputs (512 I/O points total)
Maximum number of nodesWord Slave Units: 64 input nodes and 64 output nodes
Bit Slave Units: 128 input nodes and 128 output nodes
Repeater Units: 64 nodes
Bits allocated per node addressWord Slave Units: 16 bits
Bit Slave Units: 2 bits
Maximum number of nodes per
trunk line or sub-trunk line
32 nodes (including Repeater Units)
Applicable node addressesWord Slave Units: IN0 to IN63 and OUT0 to OUT63
Bit Slave Units: IN0 to IN127 and OUT0 to OUT127
Repeater Units: 0 to 63
Repeater Unit application
conditions
Up to 64 Repeater Units can be connected per network (i.e., per Master Unit). Up to 32 Repeater
Units can be connected per trunk line or per sub-trunk line. When Repeater Units are connected
in series from the Master Unit, up to two extra segment layers can be created (i.e., up to 2
Repeater Units are allowed between a Slave Unit and the Master Unit).
Signal linesTwo lines: BDH (communications data high) and BDL (communications data low)
Power linesTwo lines: BS+ and BS- (power for communications and internal Slave Unit circuits)
Power is supplied from the Master Unit or Repeater Units.
Connection formsStandard or Sheathed Flat Cable at baud rate of 93.75 kbits/s: No restrictions
Other cables or baud rates: Trunk line and branch lines
Connections for Slave Units and Repeater Units: T-branch or multidrop connections

Caution: In the interenst of product improvement, specifications are subject to change without notice.