![]()
Global
These are navigation links to move inside this page.
Open Network for High-Speed Control
CompoNet offers the ideal mix of high speed, ample capacity, and ease-of-use needed to let you build the best machine.
![]()
Quick links to 'CompoNet' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
CompoNet Master Units
| Name | Appearance | Specifications | Number of unit numbers allocated | Power consumption (A) | Model | Stand- ards | |||
| Type of Model Standards communications | Maximum number of I/O points per Master Unit | 5-V sys- tem | 24-V sys- tem | 26-V sys- tem | |||||
| CS1 Special I/O Unit * | ![]() | Remote I/O communications Message communications | Word Slave Units: 1,024 inputs and 1,024 outputs (2,048 I/O points total) Bit Slave Units: 256 inputs and 256 outputs (512 I/O points total) | 1, 2, 4, or 8 | 0.4 | --- | CS1W-CRM21 | CE, U, U1, L | |
| CJ1 Special I/O Unit * | ![]() | Remote I/O communications Message communications | Word Slave Units: 1,024 inputs and 1,024 outputs (2,048 I/O points total) Bit Slave Units: 256 inputs and 256 outputs (512 I/O points total) | 1, 2, 4, or 8 | 0.4 | --- | CJ1W-CRM21 | CE, U, U1, L | |
*These Units are also available with a DCN-TB4 Terminal Conversion Adapter included in the package. Add "(-B)" to the end of the model number to receive the Adapter as well.
CompoNet Slave Units
Word Slave Units
Digital I/O Slave Units
| Name | Appearance | Specifications | Communications Cables | Model | Stand- ards | ||||||
| Round cable I | Round cable II | Sheathed Flat Cable I | Sheathed Flat Cable II | ||||||||
| Two-tier Screw Terminal Block | ![]() | Inputs | 8 inputs | NPN | --- | Yes | Yes | Yes | Yes | CRT1-ID08 | CE, U, U1 |
| PNP | CRT1-ID08-1 | ||||||||||
| Outputs | 8 outputs | NPN | CRT1-OD08 | ||||||||
| PNP | CRT1-OD08 | ||||||||||
| Inputs | 16 inputs | NPN | CRT1-ID16 * | ||||||||
| PNP | CRT1-ID16-1 * | ||||||||||
| Outputs | 16 outputs | NPN | CRT1-OD16 * | ||||||||
| PNP | CRT1-OD16-1 * | ||||||||||
| Inputs/ Outputs | 8 inputs/ 8 outputs | NPN | CRT1-MD16 | ||||||||
| PNP | CRT1-MD16-1 | ||||||||||
| Screw Terminal Block with Relay Outputs | ![]() | Outputs | 8 outputs | Con- tacts | --- | Yes | Yes | Yes | Yes | CRT1-ROS08 | CE |
| 16 outputs | CRT1-ROS16 | ||||||||||
| Screw Terminal Block with SSR Outputs | Outputs | 8 outputs | SSR | Yes | Yes | Yes | Yes | CRT1-ROF08 | --- | ||
| 16 outputs | CRT1-ROF16 | ||||||||||
| Three-tier Screw Terminal Block | ![]() | Inputs | 8 inputs | NPN | Without Short- circuit and Discon- nected Line Detection | Yes | Yes | Yes | Yes | CRT1-ID08TA | CE, U, U1 |
| PNP | CRT1-ID08TA-1 | ||||||||||
| Outputs | 8 outputs | NPN | CRT1-OD08TA | ||||||||
| PNP | CRT1-OD08TA-1 | ||||||||||
| Inputs | 16 inputs | NPN | CRT1-ID16TA | ||||||||
| PNP | CRT1-ID16TA-1 | ||||||||||
| Outputs | 16 outputs | NPN | CRT1-OD16TA | ||||||||
| PNP | CRT1-OD16TA-1 | ||||||||||
| Inputs/ Outputs | 8 inputs/ 8 outputs | NPN | CRT1-MD16TA | ||||||||
| PNP | CRT1-MD16TA-1 | ||||||||||
| Inputs | 8 inputs | NPN | With Short- circuit and Discon- nected Line Detection | Yes | Yes | Yes | Yes | CRT1-ID08TAH | CE | ||
| PNP | CRT1-ID08TAH-1 | ||||||||||
| Outputs | 8 outputs | NPN | CRT1-OD08TAH | ||||||||
| PNP | CRT1-OD08TAH-1 | CE, U, U1 | |||||||||
| Inputs | 16 inputs | NPN | CRT1-ID16TAH | CE | |||||||
| PNP | CRT1-ID16TAH-1 | ||||||||||
| Outputs | 16 outputs | NPN | CRT1-OD16TAH | ||||||||
| PNP | CRT1-OD16TAH-1 | CE, U, U1 | |||||||||
| Inputs/ Outputs | 8 inputs/ 8 outputs | NPN | CRT1-MD16TAH | CE | |||||||
| PNP | CRT1-MD16TAH-1 | ||||||||||
| e-CON Connectors | ![]() | Inputs | 16 inputs | NPN | Without Short- circuit and Discon- nected Line Detection | Yes | Yes | Yes | Yes | CRT1-ID16S | CE |
| PNP | CRT1-ID16S-1 | ||||||||||
| Outputs | 16 outputs | NPN | CRT1-OD16S | CE, U, U1 | |||||||
| PNP | CRT1-OD16S-1 | ||||||||||
| Inputs/ Outputs | 8 inputs/ 8 outputs | NPN | CRT1-MD16S | CE | |||||||
| PNP | CRT1-MD16S-1 | ||||||||||
| Inputs | 32 inputs | NPN | CRT1-ID32S | CE | |||||||
| PNP | CRT1-ID32S-1 | ||||||||||
| Outputs | 32 outputs | NPN | CRT1-OD32S | CE, U, U1 | |||||||
| PNP | CRT1-OD32S-1 | ||||||||||
| Inputs/ Outputs | 16 inputs/ 16 outputs | NPN | CRT1-MD32S | CE | |||||||
| PNP | CRT1-MD32S-1 | ||||||||||
| Inputs | 16 inputs | NPN | With Short- circuit and Discon- nected Line Detection | Yes | Yes | Yes | Yes | CRT1-ID16SH | CE | ||
| PNP | CRT1-ID16SH-1 | ||||||||||
| Outputs | 16 outputs | NPN | CRT1-OD16SH | ||||||||
| PNP | CRT1-OD16SH-1 | CE, U, U1 | |||||||||
| Inputs/ Outputs | 8 inputs/ 8 outputs | NPN | CRT1-MD16SH | CE | |||||||
| PNP | CRT1-MD16SH-1 | ||||||||||
| Inputs | 32 inputs | NPN | CRT1-ID32SH | CE | |||||||
| PNP | CRT1-ID32SH-1 | ||||||||||
| Outputs | 32 outputs | NPN | CRT1-OD32SH | ||||||||
| PNP | CRT1-OD32SH-1 | ||||||||||
| Inputs/ Outputs | 16 inputs/ 16 outputs | NPN | CRT1-MD32SH | ||||||||
| PNP | CRT1-MD32SH-1 | ||||||||||
| e-CON Connectors | ![]() | Inputs | 8 inputs | NPN | Without Short- circuit and Discon- nected Line Detection | Yes | Yes | Yes | Yes | CRT1-VID08S * | CE |
| PNP | CRT1-VID08S-1 * | ||||||||||
| Outputs | 8 outputs | NPN | CRT1-VOD08S * | ||||||||
| PNP | CRT1-VOD08S-1 * | ||||||||||
| MIL Connector | ![]() | Inputs | 16 inputs | NPN | --- | Yes | Yes | Yes | Yes | CRT1-VID16ML * | CE |
| PNP | CRT1-VID16ML-1 * | ||||||||||
| Outputs | 16 outputs | NPN | CRT1-VOD16ML * | ||||||||
| PNP | CRT1-VOD16ML-1 * | ||||||||||
| MIL Connector | ![]() | Inputs | 32 inputs | NPN | --- | Yes | Yes | Yes | Yes | CRT1-VID32ML * | CE |
| PNP | CRT1-VID32ML-1 * | ||||||||||
| Outputs | 32 outputs | NPN | CRT1-VOD32ML * | ||||||||
| PNP | CRT1-VOD32ML-1 * | ||||||||||
| Inputs/ Outputs | 16 inputs/ 16 outputs | NPN | CRT1-VMD32ML * | ||||||||
| PNP | CRT1-VMD32ML-1 * | ||||||||||
| Clamp Terminal Blocks | ![]() | Inputs | 16 inputs | NPN | --- | Yes | Yes | Yes | Yes | CRT1-ID08SL | CE |
| PNP | CRT1-ID08SL-1 | ||||||||||
| Outputs | 16 outputs | NPN | CRT1-OD08SL | ||||||||
| PNP | CRT1-OD08SL-1 | ||||||||||
| Inputs | 8 inputs | NPN | CRT1-ID16SL | CE | |||||||
| PNP | CRT1-ID16SL-1 | ||||||||||
| Outputs | 8 outputs | NPN | CRT1-OD16SL | ||||||||
| PNP | CRT1-OD16SL-1 | ||||||||||
| Inputs/ Outputs | 8 inputs/ 8 outputs | NPN | CRT1-MD16SL | ||||||||
| PNP | CRT1-MD16SL-1 | ||||||||||
*These Units are also available with a DCN-TB4 Terminal Conversion Adapter included in the package. Add "(-B)" to the end of the model number to receive the Adapter as well.
Analog I/O Slave Units
| Name | Appearance | Specifications | Communications Cables | Model | Standards | ||||
| Round cable I | Round cable II | Sheathed Flat Cable I | Sheathed Flat Cable II | ||||||
| Analog I/O Slave Units (See note.) | ![]() | Analog inputs | 4 inputs | Yes | Yes | Yes | Yes | CRT1-AD04 | CE, U, U1 |
| Analog outputs | 2 outputs | CRT1-DA02 | |||||||
| MIL Connector Type | ![]() | Analog inputs | 4 inputs | CRT1-VAD04ML | CE | ||||
| Analog outputs | 2 outputs | CRT1-VDA02ML | |||||||
| e-CON Connector Type | ![]() | Analog inputs | 4 inputs | CRT1-VAD04S | |||||
| Analog outputs | 2 outputs | CRT1-VDA02S | |||||||
*These Units are also available with a DCN-TB4 Terminal Conversion Adapter included in the package. Add "(-B)" to the end of the model number to receive the Adapter as well.
Temperature Input Units
| Name | Appearance | Specifications | Communications Cables | Model | Stand- ards | |||||
| Round cable I | Round cable II | Sheathed Flat Cable I | Sheathed Flat Cable II | |||||||
| Temper- ature Input Units | ![]() | Thermocouple Input | 4 inputs | Switchable between (R, S, K, J, T, E, B, N, L, U, W, PL2) | Yes | Yes | Yes | Yes | CRT1-TS04T | CE |
| Platinum- resistance thermometor input | PT100 (-200 to 850°C) PT100 (-200 to 2000°C) | CRT1-TS04P | ||||||||
Expansion Units
| Name | Appearance | Specifications | Model | Standards | |||
| Expansion Units | ![]() | Inputs | 8 inputs | NPN | One Expansion Unit can be mounted to one CRT1-ID16(-1), CRT1-OD16(-1), CRT1-ROS16, or CRT1-ROF16 Digital I/O Slave. | XWT-ID08 | CE, UC, UC1, N |
| PNP | XWT-ID08-1 | ||||||
| Outputs | 8 outputs | NPN | XWT-OD08 | ||||
| PNP | XWT-OD08-1 | ||||||
| Inputs | 16 inputs | NPN | XWT-ID16 | ||||
| PNP | XWT-ID16-1 | ||||||
| Outputs | 16 outputs | NPN | XWT-OD16 | ||||
| PNP | XWT-OD16-1 | ||||||
Bit Slave Units
Units with Connectors
| Name | Appearance | Specifications | Communications Cables | Model | Standards | |||||
| Round cable I | Round cable II | Sheathed Flat Cable I | Sheathed Flat Cable II | |||||||
| IP20 | ![]() | Inputs | 2 inputs | NPN | No | No | Yes | No | CRT1B-ID02S | CE, U |
| PNP | CRT1B-ID02S-1 | |||||||||
| Outputs | 2 outputs | NPN | CRT1B-OD02S | |||||||
| PNP | CRT1B-OD02S-1 | |||||||||
| IP54 | ![]() | Inputs | 2 inputs | NPN | --- | --- | No | Yes | CRT1B-ID02SP | |
| PNP | CRT1B-ID02SP-1 | |||||||||
| Outputs | 2 outputs | NPN | CRT1B-OD02SP | |||||||
| PNP | CRT1B-OD02SP-1 | |||||||||
| Inputs | 4 DC inputs | NPN | CRT1B-ID04SP | |||||||
| PNP | CRT1B-ID04SP-1 | |||||||||
Units with Clamp Terminals
| Name | Appearance | Specifications | Communications Cables | Model | Standards | |||||
| Round cable I | Round cable II | Sheathed Flat Cable I | Sheathed Flat Cable II | |||||||
| IP54 | ![]() | Inputs/ outputs | 2 inputs and 2 outputs | NPN | No | No | No | Yes | CRT1B-MD04SLP | CE, U |
| PNP | CRT1B-MD04SLP-1 | |||||||||
Repeater Unit
| Name | Appearance | Specifications | Communications Cables | Model | Stand- ards | |||
| Round cable I | Round cable II | Sheathed Flat Cable I | Sheathed Flat Cable II | |||||
| Repeater Unit | ![]() | A sub-trunk line can be connected downstream (for trunk-branch line configuration) or further branching is enabled downstream (for configurations with no wiring restrictions) in the same way as for a Master Unit. A Repeater Unit can be used to branch the trunk line and increase the number of connected Units, as well as to extend the length of the communications line. | Yes | Yes | Yes | Yes | CRS1-RPT01 * | CE, U, U1, L |
*These Units are also available with a DCN-TB4 Terminal Conversion Adapter included in the package. Add "(-B)" to the end of the model number to receive the Adapter as well.
SmartSlice GRT1 Series
CompoNet Communications Unit
| Name | Appearance | Specifications | Model | Standards |
| CompoNet Communication Unit | ![]() | Up to 64 Slice I/O Units can be connected (Inputs: 32 bytes maximum, Output: 32 bytes maximum) | GRT1-CRT | CE |
Slice I/O Units
| Name | Appearance | Specifications | Model | Standards | |
| Slice I/O Units | Digital I/O Units | ![]() | 4 inputs NPN | GRT1-ID4 | CE, UC1, L |
| 4 inputs PNP | GRT1-ID4-1 | ||||
| 4 outputs NPN | GRT1-OD4 | ||||
| 4 outputs PNP | GRT1-OD4-1 | ||||
| 8 inputs NPN | GRT1-ID8 | CE, UC, L | |||
| 8 inputs PNP | GRT1-ID8-1 | ||||
| 8 outputs NPN | GRT1-OD8 | ||||
| 8 outputs PNP | GRT1-OD8-1 | ||||
| Relay Outputs 2 points | GRT1-ROS2 | CE, UC1, L | |||
| Analog I/O Units | ![]() | Analog inputs (current/voltage) | GRT1-AD2 | CE, UC1, L | |
| Analog outputs (current) | GRT1-DA2C | ||||
| Analog output (voltage) | GRT1-DA2V | ||||
| Temperature Input (Resistance Thermometers) | ![]() | Temperature input (Resistance thermometer:Pt100) 2 points | GRT1-TS2P | CE, UC1, L | |
| Temperature input (Resistance thermometer:Pt1000) 2 points | GRT1-TS2PK | ||||
| Thermocouple Input 2 points | GRT1-TS2T | CE, UC, L | |||
| Counter Units | ![]() | Counter inputs: 1, External outputs: 1 NPN | GRT1-CT1 | CE, UC, L | |
| Counter inputs: 1, External outputs: 1 PNP | GRT1-CT1-1 | ||||
System Units
| Name | Appearance | Specifications | Model | Standards | |
| System Units | Turnback Units | ![]() | Right Turnback Unit (Mounts to the right side of Slice I/O Terminal.) | GRT1-TBR | CE, UC1, L |
![]() | Left Turnback Unit (Mounts to the left side of Slice I/O Terminal. Can supply power to I/O Units.) | GRT1-TBL | |||
| Turnback Cable | --- | 1 m | GCN2-100 | UC *2, CE, L | |
| I/O Power Feed Unit | ![]() | Use when the total current consumption of the I/O Power Supply exceeds 4 A, or to make the I/O Power Supply a separate system. | GRT1-PD2 | CE, UC1, L | |
| GRT1-PD2G | |||||
| GRT1-PD8 | |||||
| GRT1-PD8-1 | |||||
| Use to add V/G terminals for I/O power supply. | GRT1-PC8 | ||||
| GRT1-PC8-1 | |||||
| End Unit *1 | ![]() | Necessary for terminating the Slice I/O Terminal. | GRT1-END | CE, UC1, L | |
| Option | Terminal Block | --- | Package of 5 Terminal Blocks | GRT1-BT1-5 | --- |
*1.The End Unit is sold separately. It is not provided with the Communications Unit.
*2.Use the GCN2-100 together with the GCN1-TBR or GCN1-TBL.
Sensor Communications Unit
| Name | Appearance | I/O classification | Allocated bits | Internal circuit power supply | I/O Power supply voltage | Connected Controller model | Model | Stand- ards |
| Sensor Communications Unit | ![]() | Input and output | 160 bits max. | Supplied along with communications power | 24 VDC | ZS-LDC[][] ZS-MDC[][] ZS-HLDC[][] ZFV-CA[][] ZG-WDC[][] | ZS-CRT | CE |
Support Software
| Product name | Specifications | Model | Standards | ||
| Number of licenses | Media | ||||
| CX-One FA Integrated Tool Package Ver. 3.[] | The CX-One is a package that integrates the Support Software for OMRON PLCs and components. CX-One runs on the following OS. Windows 2000 (Service Pack 3 or higher), XP, or Vista CX-One Ver.3.[] includes CX-Integrator | 1 license (See note 1.) | CD | CXONE-AL01C-V3 | --- |
| DVD (See note 2.) | CXONE-AL01D-V3 | ||||
Note:
1.Multi licenses are available for the CX-One (3, 10, 30, or 50 licenses).
2.When purchasing the DVD format, verify the computer model and DVD drive specifications before purchasing.
Peripheral Devices
Communications Cables
| Name | Appearance | Specification | Model | Standards |
| Flat Cable I | ![]() | 4-conductor flat cable (UL2555) Length: 100 m Conductor diameters: 0.75 mm2 × 2, 0.5 mm2 × 2 | DCA4-4F10 | UC |
| Flat Cable II | ![]() | Sheathed 4-conductor flat cable (UL compliant) Length: 100 m Conductor diameters: 0.75 mm2 × 2, 0.5 mm2 × 2 | DCA5-4F10 |
Note:Also can be used with general-purpose round cable I (VCTF 2-conductor cable).
For Flat Cable I
| Name | Appearance | Specification | Model | Standards |
| Flat Connector Socket | ![]() | Use this Connector in a set with a DCN4-BR4 Flat Connector Plug for the following applications. Extending the trunk line or a sub-trunk line T-branching from the trunk line or a sub-trunk line T-branching a sub-branch line from a branch line | DCN4-TR4 * | UC |
| Use this Connector independently for the following applications. Used when connecting a DCN4-TM4 Terminating Resistor to the end of the trunk line or a sub-trunk line. | ||||
| Flat Connector Plug | ![]() | Use this Connector in a set with a DCN4-TR4 Flat Connector Socket for the following applications. Extending the trunk line or a sub-trunk line T-branching from the trunk line or a sub-trunk line T-branching a sub-branch line from a branch line | DCN4-BR4 * | |
| Use this Connector independently for the following applications. Connecting Communications Cable to a Unit Connecting Communications Cable to a DCN4-MD4 Multidrop Connector (when a multidrop connection is used) | ||||
| Multidrop Connector | ![]() | Use Multidrop Connectors for multi-drop wiring of Slave Units or Repeater Units to trunk lines, sub-trunk lines, or branch lines. | DCN4-MD4 * | |
| Terminating Resistance | ![]() | This is a Connector-type Terminating Resistor for Flat Cable I. It is connected to a DCN4-TR4 Flat Connector Socket at the end of a trunk line or sub-trunk line. | DCN4-TM4 * | UC |
| Special Tools | ![]() | Crimping Tool for DCN4-TR4 Flat Connector Socket or DCN4-BR4 Flat Connector Plug | DWT-A01 * | --- |
Note:The minimum quantity packaged is 10 Connectors. Order the Connectors in multiples of 10.
For Flat Cable II
| Name | Appearance | Application | Model | Standards |
| Flat Connector Socket | ![]() | Use this Connector in a set with a DCN5-BR4 Flat Connector Plug for the following applications. Extending the trunk line or a sub-trunk line T-branching from the trunk line or a sub-trunk line T-branching a sub-branch line from a branch line | DCN5-TR4 * | UC |
| Use this Connector independently for the following applications. Used when connecting a DCN5-TM4 Terminating Resistor to the end of the trunk line or a sub-trunk line. | ||||
| Flat Connector Plug | ![]() | Use this Connector in a set with a DCN5-TR4 Flat Connector Socket for the following applications. Extending the trunk line or a sub-trunk line T-branching from the trunk line or a sub-trunk line T-branching a sub-branch line from a branch line | DCN5-BR4 * | |
| Use this Connector independently for the following applications. Connecting Communications Cable to a Unit | ||||
| Terminating Resistance | ![]() | This is a Connector-type Terminating Resistor for Flat Cable II. It is connected to a DCN5-TR4 Flat Connector Socket at the end of a trunk line or sub-trunk line. | DCN5-TM4 * | UC |
| Special Tools | ![]() | Crimping Tool for DCN5-TR4 Flat Connector Socket or DCN5-BR4 Flat Connector Plug | DWT-A02 | --- |
Note:The minimum quantity packaged is 10 Connectors. Order the Connectors in multiples of 10.
For Round Cable I
| Name | Appearance | Application | Model | Standards |
| Open Type Connector (for connecting Units) | ![]() | Converts the Unit's communications connector into a screw terminal block to enable connecting round cable to a Slave Unit or Repeater Unit. | DCN4-TB4 * | UC |
| Terminating Resistor | ![]() | This is a Terminal Block-type Terminating Resistor for round cable. It is connected to the end of a trunk line or sub-trunk line round cable. | DRS1-T | UC |
Note:The minimum quantity packaged is 10 Connectors. Order the Connectors in multiples of 10.
For Round Cable II
| Name | Appearance | Application | Model | Standards |
| Open Type Connector (for connecting Units) | ![]() | Converts the Unit's communications connector into a screw terminal block to enable connecting round cable to a Slave Unit or Repeater Unit. | DCN4-TB4 * | UC |
| Flat Connector Socket | ![]() | Use this Connector in a set with a DCN4-BR4 Flat Connector Plug for the following applications. Extending the trunk line or a sub-trunk line T-branching from the trunk line or a sub-trunk line T-branching a sub-branch line from a branch line | DCN4-TR4 * | UC |
| Use this Connector independently for the following applications. Used when connecting a DCN4-TM4 Terminating Resistor to the end of the trunk line or a sub-trunk line. | ||||
| Terminating Resistance | ![]() | This is a Connector-type Terminating Resistor for Flat Cable I. It is connected to a DCN4-TR4 Flat Connector Socket at the end of a trunk line or sub-trunk line. | DCN4-TM4 * | UC |
| Special Tools | ![]() | Crimping Tool for DCN5-TR4 Flat Connector Socket or DCN5-BR4 Flat Connector Plug | DWT-A02 | --- |
Note:The minimum quantity packaged is 10 Connectors. Order the Connectors in multiples of 10.
Mounting Bracket
| Name | Appearance | Application | Model | Standards |
| Mounting Bracket | --- | Unit with e-CON Connectors For CRT1-V[]D08S(-1)/VAD04S/VDA02S | CRT1-ATT02 | --- |
| Unit with MIL Connectors For CRT1-V[]D016ML(-1)/VAD04ML/VDA02ML | CRT1-ATT01 | |||
| Unit with MIL Connectors For CRT1-V[]D32ML(-1) | SRT2-ATT02 |