Page top

Lead Contents

CS-series CompoNet Master Units

CS1W-CRM21

CS1W-CRM21

CS-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.

Primary Contents



Ratings and Specifications

ModelCS1W-CRM21
Applicable PLCAll CS-series PLCs
Unit classificationCS-series Special I/O Unit
Current consumption
(Power supplied from
PLC's Power Supply Unit)
400 mA max. at 5 VDC
Communications power
supply connector
One communications power supply connector for Slave Units and Repeater Units on
the trunk line when using Flat Cable *
Communications power
supply connector
allowable current capacity
5 A max.
Maximum number of
mountable Master Units
One word number assigned: 80 Units
Two word numbers assigned: 48 Units
Four word numbers assigned: 24 Units
Eight word numbers assigned: 12 Units
Mounting locationAccording to CS/CJ-series Special I/O Unit specifications.
Communications power
ON/OFF monitoring
The ON/OFF status of the communications power supply can be detected at the
communications power supply connector.
Data stored in Master
Unit (built-in EEPROM)
1) The following device parameters:
Registration Table
Registration Table Check Type
Registered Slave Unit Participation Monitoring Time, Registered Slave Unit
Participation Standby Mode, and Event Disable Setting
Software Settings Table
Communications Error Communications Stop Mode
Communications Error Input Data Zero Clear Mode
Network settings
2) Part of error history (depends on type of error; mainly serious error related to
communications stopping)
Noise immunityConforms to IEC 61000-4-4 2 kV (applied to PLC power supply).
Vibration resistance10 to 61.2 Hz with single-amplitude of 0.1 mm, 61.2 to 150 Hz and 14.7 m/s2 in
X, Y, and Z directions for 80 min each (sweep time of 8 min × 10 sweeps = 80 min)
Shock resistance196 m/s2 (3 times each in X, Y, and Z directions)
Dielectric strength500 VAC (between isolated circuits)
Insulation resistance20 M Ω min. (between isolated circuits)
Ambient operating
temperature
0 to 55 ° C
Ambient operating
humidity
10 to 90% (no condensation)
Ambient operating
atmosphere
No corrosive gases
Storage temperature- 20 to 75 ° C
Weight190 g max. (Master Unit only)

*The Master Unit does not required communications power.

Caution: In the interenst of product improvement, specifications are subject to change without notice.