![]()
Global
These are navigation links to move inside this page.
2D Code Reader
![]()
Quick links to 'V400-F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | V400-F050 | V400-F250 | V400-F350 |
| Dimensions | 40 × 50 × 75.3 mm | 40 × 50 × 97.1 mm | |
| Working distance (WD) | Depends on the lens. | Approx. 100 mm | Approx. 200 mm |
| Field of vision | Depends on the lens. | Approx. 14 × 18 mm | Approx. 31 × 42 mm |
| Lighting | Up to two can be directly powered | Red LED | |
| Applicable codes | Data Matrix, ECC200, 10 × 10 to 64 × 64, 8 × 18 to 16 × 48, QR Code (Models 1, 2), 21 × 21 to 57 × 57 (Versions 1 to 10) | ||
| Image sensor | 1/3" CCD | ||
| Effective pixels | 640 × 480 pixels | ||
| Power supply voltage | 24 VDC ±10% | ||
| Power consumption | 0.5 A max. (power consumption for monitor, not included) | ||
| Insulation resistance | 20 MΩ min. | ||
| Withstand voltage | 1,000 VAC for 1 min | ||
| Leakage current | 0.25 mA max. | ||
| Noise resistance | Power line: 2 kVp-p, Pulse width: 50 ns, Rise time: 5 ns, Consecutive burst time: 15 ms, Cycle: 300 ms | ||
| Applicable standards | CE: EN 61326:1997, +A1:1998, +A2:2001 (EMI: Class A) | ||
| Vibration resistance | 10 to 150 Hz, 0.35-mm half-amplitude (maximum acceleration: 50 m/s2) 10 times for 8 minutes each in 3 directions | ||
| Shock resistance | 150 m/s2 3 times each in 6 directions | ||
| Ambient humidity | Operating: 0 to 45°C, Storage: −25 to 65°C | ||
| Ambient temperature | Operating/storage: 25% to 85% (with no icing or condensation) | ||
| Ambient environment | No corrosive gasses | ||
| Degree of protection | None | IEC 60529 IP67 | |
| Weight | Approx. 130 g | Approx. 150 g | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.