![]()
Global
These are navigation links to move inside this page.
Power Relays
Multi-pole Power Relay for Contactor Current Range Capable of Carrying and Switching 40 A at 440 VAC
![]()
Quick links to 'G7Z' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
High Capacity and High Insulation
Continuously apply 40 A at 440 VAC, or apply up to a maximum of 160 A by using 4-pole parallel connections for full power application.*
The Relays are highly insulated to support load switching of 40 A at 440 VAC.
* Always consult with your OMRON representative before using the maximum current of 160 A.
Compact Size
Downsizing of approximately 40% volume compared with contactors.*
Contributes to space savings in control panels.
* IEC-AC1 50-A specifications
DIN Track Mountable
Safety Function with Mirror Contacts
EN 60947-4-1 certification for mirror contact mechanisms has been obtained by using a combination of a relay and auxiliary contact blocks (5 VDC, 1 mA), enabling application in feedback circuits of safety circuits.
Low Noise and Low Power Consumption
Low noise of approx. 70 dB compared with the approx. 100 dB for contactors.*
Low power consumption of less than 4 W DC. Environmentally friendly specifications.
* IEC-AC1 50-A specifications
Saving Space and Energy (Applications)