![]()
Global
These are navigation links to move inside this page.
Modular Temperature Controller
In-panel Temperature Controller with Flexible Modular Design and Wide Integration with Host Devices
![]()
Quick links to 'EJ1' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
The compact modular structure enables construction of temperature systems optimally suited to the application.
Connection can be made to a Programmable Controller without any programming required, reducing the number of steps required in ladder programming design.
One fully universal-input Unit includes a thermocouple, platinum-resistance thermometer, and analog input for easy selection and reduced inventory requirements.
Connect directly to the G3ZA Multi-channel Power Controller using optimum cycle control for high-accuracy regulation with minimal noise.
Autotuning (AT) can be used for independent heating/cooling PID control.
Self-tuning (ST) can be used to calculate the PID constants with the step response method.
Up to 16 Temperature Controllers can be connected to a single DeviceNet Communications Unit.