Page top

Lead Contents

Programmable Relay

ZEN V2

ZEN V2

Even Broader Applications with Increased Functionality and Higher Precision

Primary Contents



List of Models

CPU Units and Expansion I/O Units

UnitNameNo. of
I/O
points
LCD
display
Power
supply
voltage
InputsOutputsButtons,
calendar,
and clock
Analog
input
Model
CPU
Units
Standard
LCD type
10Yes100 to
240 VAC
6100 to
240 VAC
4RelaysYesNoZEN-10C1AR-A-V2
12 to
24 VDC
12 to
24 VDC
YesZEN-10C1DR-D-V2
TransistorsZEN-10C1DT-D-V2
20100 to
240 VAC
12100 to
240 VAC
8RelaysNoZEN-20C1AR-A-V2
12 to
24 VDC
12 to
24 VDC
YesZEN-20C1DR-D-V2
TransistorsZEN-20C1DT-D-V2
LED type
without
display
(See
note 1.)
10No100 to
240 VAC
6100 to
240 VAC
4RelaysNoNoZEN-10C2AR-A-V2
12 to
24 VDC
12 to
24 VDC
YesZEN-10C2DR-D-V2
TransistorsZEN-10C2DT-D-V2
20100 to
240 VAC
12100 to
240V AC
8RelaysNoZEN-20C2AR-A-V2
12 to
24 VDC
12 to
24 VDC
YesZEN-20C2DR-D-V2
TransistorsZEN-20C2DT-D-V2
Economy
type
(Expansion
I/O Units
cannot be
connected)
10Yes100 to
240 VAC
6100 to
240 VAC
4RelaysYesNoZEN-10C3AR-A-V2
12 to
24 VDC
12 to
24 VDC
YesZEN-10C3DR-D-V2
20100 to
240 VAC
12100 to
240 VAC
8RelaysNoZEN-20C3AR-A-V2
12 to
24 VDC
12 to
24 VDC
YesZEN-20C3DR-D-V2
Communi-
cations
type
9100 to
240 VAC
6100 to
240 VAC
3RelaysNoZEN-10C4AR-A-V2
12 to
24 VDC
12 to
24 VDC
YesZEN-10C4DR-D-V2
ZEN KitSet containing CPU Unit (ZEN-10C1AR-A-V2), Connecting Cable, ZEN Support Software, and manual.ZEN-KIT01-EV4
Set containing CPU Unit (ZEN-10C1DR-D-V2), Connecting Cable, ZEN Support Software, and manual.ZEN-KIT02-EV4
Expansion I/O
Units
8---100 to
240 VAC
4100 to
240 VAC
4Relays---ZEN-8E1AR
(See notes 2, 3.)
12 to
24 VDC
12 to
24 VDC
ZEN-8E1DR
(See note 2.)
---TransistorsZEN-8E1DT
(See note 2.)

Note:

1.Programming is not possible using only the CPU in the LED-type CPU Unit. ZEN Support Software or a Memory Cassette is required.

2.Cannot be connected to pre-V1 and V1 CPU Units.

3.The ZEN-8E1AR cannot be connected to a CPU Unit with DC power supply.

Power Supply Unit

Power ratingsInput voltageOutput voltageOutput currentModel
30 W100 to 240 VAC24 VDC1.3 AZEN-PA03024

Accessories (Order Separately)

NameSpecificationsRemarksModel
Memory
Cassette
EEPROM
(for data security
and copying)
Enables programs and parameter settings to be saved or
copied to another ZEN. (See note 1.)
ZEN-ME01
LCD-type CPU
Unit with display
(See note 2.)
LED-type CPU
Unit without display
(See note 3.)
Transfer from ZEN to
Memory
SupportedNot supported
Transfer from Memory
Cassette to ZEN
SupportedAutomatic transfer
when power turned ON
Memory Cassette
initialization
SupportedNot supported
Connecting
Cable
2 m RS-232C
(9-pin D-sub
connector)
---ZEN-CIF01
Battery
Unit
10 years min.
Battery life
(at 25°C)
Ladder programs and parameter settings are saved to the CPU
Unit EEP-ROM but calendar, clock, and holding timer bits and
holding timer/counter present values are held by the capacitor.
Therefore, if the power supply is interrupted for 2 days or more
(at 25°C), this data will be reset. Use a Battery Unit for systems
where the power supply may be interrupted for long periods.
ZEN-BAT01
ZEN
Support
Software
Runs on
Windows 95,
98, 2000, ME,
XP, or NT 4.0.
Specifically designed for the ZEN (CD-ROM).ZEN-SOFT01-V4

Note:

1.Memory Cassettes created using a CPU Unit can be read to other CPU Units, regardless of which model is used. Restrictions, apply, however, to the functions that can be used, depending on the CPU Unit version combination. For details, refer to Memory Cassette and CPU Unit Combinations on Data Sheet.

2.Standard LCD-type, Economy-type, and Communications-type CPU Units (i.e., excluding ZEN-[]C2[][]-[]-V2 models).

3.LED-type CPU Unit without display (i.e., ZEN-[]C2[][]-[]-V2 models).

Mounting Accessories (Order Separately)

NameSpecificationsModel
Mounting Track50 cm (l) × 7.3 mm (t)PFP-50N
1 m (l) × 7.3 mm (t)PFP-100N
1 m (l) × 16 mm (t)PFP-100N2
End PlatePFP-M
SpacerPFP-S