![]()
Global
These are navigation links to move inside this page.
CJ Series Loop CPU Unit
![]()
Quick links to 'CJ1G-CPU4[]P' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
CJ1 Loop Control Units
| Product name | Specifications | Current consumption (A) | Model | Standards | ||
| CPU Unit | Loop Controller | 5 V | 24 V | |||
| CJ1G Loop- control CPU Units ![]() | Same as for CJ1G-CPU45H | Number of function blocks: 300 blocks max. | 1.06 (See note.) | --- | CJ1G-CPU45P | UC1, CE |
| CJ1G-CPU45P-GTC | ||||||
| Same as CJ1G-CPU44H | 1.06 (See note.) | --- | CJ1G-CPU44P | |||
| Same as CJ1G-CPU43H | 1.06 (See note.) | CJ1G-CPU43P | ||||
| Same as CJ1G-CPU42H | Number of function blocks: 50 blocks max. | 1.06 (See note.) | --- | CJ1G-CPU42P | ||
Note:Current consumptions include current for a Programming Console. Add 0.15 A per Adapter when using NT-AL001 RS-232C/RS-422A Adapters. Add 0.04 A per Adapter when using CJ1W-CIF11 RS-422A Adapters.