![]()
Global
These are navigation links to move inside this page.
Programmable Controllers
Contributes to the miniaturization and standardization of the operation unit's control panel
![]()
Quick links to 'NSJ Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A programmable controller with HMI that realizes both saving space and high reliance control
A DeviceNet Master comes as standard for I/O
Use of a single USB cable allows transferring of both screen data and ladder programs
Models are also available with Ethernet as a standard feature
Easy Access from a PC on ethernet
5.7 to 12.1 inch sizes are available
PLC Troubleshooter and DeviceNet Troubleshooter come as a Standard Feature
When an error occurs, simply follow the on-screen instructions to confirm the error details and quickly implement countermeasures, without referring to the manual
Even control with various Special I/O Units and CPU Bus Units is possible with the CJ-series Expansion Racks