Page top

Primary Contents



Sensing Charge and Discharge Status

Sensing workpiece charge and discharge status using the sensor on the face of the ZJ-FA10.
Easy-to-read indicator display on top of the ZJ-FA10.

ZJ-FA10_Features1

Connect an Electrostatic Sensor Head

More accurate checking of remote workpiece charge and discharge status is possible by connecting the ZJ-SD100 Electrostatic Sensor Head.

ZJ-FA10_Features2

Easy-to-read Indicators

All indicators are located on top of the ZJ-FA10 for greater visibility.
Charge/discharge status, ion balance/cleaning alarms, and other operation status can be checked easily. Alarm signals can also be sent as external outputs.

ZJ-FA10_Features3

Efficient Ionization and Slimmer Unit with Dual-mixing Variable-DC Method

Thorough mixing and blowing of generated ions by the fan together with sensing and control of the ion balance. This method enables more sophisticated use of both ionization speed and ion balance performance.
Innovations in the internal structure have made the Sensor dramatically slimmer.

ZJ-FA10_Features4

Wide Range of Installation Options Perfect for Cell Manufacturing

Use the ZJ9-FA-BR01 Pipe-mounting Bracket to rotate the Sensor up, down, left, or right after installation by turning a knob. The Sensor can also be mounted to pipes in the cell manufacturing line.

ZJ-FA10_Features5

Completely Open Construction Means Simple Maintenance

The front panel opens up in three stages to a maximum of 180°.
The discharger, internal parts, and the fan can be simply and effectively cleaned.


The ion output status is constantly monitored and a cleaning warning (output) given before the ionization characteristics deteriorate. The ZJ-FA10 facilitates on-site maintenance to maintain optimal ionization performance.

ZJ-FA10_Features6
ZJ-FA10_Features7