![]()
Global
These are navigation links to move inside this page.
Laser Photoelectric Sensor with Built-in Amplifier
![]()
Quick links to 'E3Z-LT / LR / LL' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Excellent quality of E3Z such as the maximum ambient operating temperate of 55℃, IP67 degree of protection is inherited.
Safe and reliable class 1 (JIS/IEC) laser used
Excellent detection performance supporting long distance and low hysteresis
Complete Compliance with RoHS
Spot diameters can be customized.
Increasing the spot diameter makes optical axis adjustment easier.