![]()
Global
These are navigation links to move inside this page.
Smart Sensors (with Ultra-High-Speed Color CCD Cameras)
![]()
Quick links to 'ZFV-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Stability
From sensing points to sensing areas
Reliability
Double-check with shape and color
Simplicity
Set-up is easy, even for first-time users.
Ease
Easier than image sensors in a variety of ways.
The Automatic Color Filter function adds stability to your images.
This function increases the image contrast to make measurements more stable. There are a total of seven color filters in all.
The one that obtains the most suitable contrast is automatically selected,
so there's no need to worry about color setting parameters.
Simply choose the candidate color to complete color extraction.
For items that use color extraction, you simply specify the area you want.
The color components in that area are then analyzed and the extraction color candidates are automatically displayed. All you have to do is select the color to be measured.
The extraction conditions for the candidate colors can also be fine-tuned if necessary.
This is OMRON's unique human-machine interface for color extraction.
Actual color measurement
Inspecting for the intermixture of different-colored packages
Actual colors can be measured, and those differing from the reference color can be easily distinguished.
Simultaneous, one-touch checking of multiple colors
Inspecting for the intermixture of different cap types
Multiple colors can be extracted, so that the surface area of each color can be distinguished.