![]()
Global
These are navigation links to move inside this page.
Compact Pre-wired Photomicrosensor with Built-in Amplifier (Non-modulated)
Meeting Customer Needs with Compact Sensors that Mount with M3 Screws
![]()
Quick links to 'EE-SX91' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
A Compact Size and Choice of Five Models for a Wide Range of Applications
Select any of five models to minimize the space required.
Compact NPN and PNP Output Models
Both NPN and PNP output models are available for use according to system requirements.
Maximum Load Current of 100 mA
Output control of up to 100 mA is supported for either NPN or PNP outputs.
Models with Connectors Simplify Wiring and Maintenance
Using models with connectors allows wiring to be used as it is, with no need to replace anything but sensors.
Flexible Robot Cables: Standard on All Models
Robot Cables are effective for moving parts, and are provided as standard equipment with all models.
Both Light-ON and Dark-ON Outputs
Both light-ON and dark-ON outputs are provided on all models, allowing outputs to be switched by simply changing the wiring according to the application.
Indicator Visible from Many Directions for Installation in Any Location
The light indicator can be checked from up to four directions.
Mount Using M3 or M2 Screws
The EE-SX91 can be mounted using M3 or M2 screws, so it can easily replace an existing compact sensor mounted with M2 screws.