![]()
Global
These are navigation links to move inside this page.
Temperature Sensor (Thermistors)
Element interchangeable thermistor (Exposed-lead Models, Exposed-lead Models with Screws ,Exposed-lead Models with Flange)
![]()
Quick links to 'E52-THE5A / 6D / 6F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Temperature Ranges
| Temperature range | Color code | Nominal resistance | Thermistor constant | Lead wire |
| -50°C to 50°C | Blue | 6 kΩ (0°C) | 3390K | A pair of 0.12 dia. 7 Fluororesin-insulated stranded wires with 0.86 outer dia. each |
| 0°C to 100°C | Black | 6 kΩ (0°C) | 3390K | |
| 50°C to 150°C | Red | 30 kΩ (0°C) | 3450K | |
| 100°C to 200°C | Yellow | 0.55 kΩ (200°C) | 4300K | |
| 150°C to 300°C | Green | 4 kΩ (200°C) | 5133K | Flat glass-wool-shielded lead cable with 0.12 dia. 10 conductors and external dimensions of 2.5 × 1.55 |
Specifications
| Item | E52-THE[][] |
| Coupling method | Element interchangeable thermistor |
| Class | JIS class 1 |
| Protective tubing material | SUS304 |
| Time constant | 8 to 15 s in still water |
| Dissipation factor | 2.4 to 2.8 mW/°C in still air |
| Lead wire heat resistive t emperature | 180°C |
Error
| Detectable temperature | Error |
| -50°C to 100°C | ±1°C max. |
| 100°C to 350°C | ±1% max. of detectable temperature |
Permissible Temperature
| Detectable temperature | Operating temperature |
| -50°C to 50°C | 100°C |
| 0°C to 100°C | 150°C |
| 50°C to 150°C | 200°C |
| 100°C to 200°C | 250°C |
| 150°C to 300°C | 350°C |
Note: Models with non-standard lead wire length and protective tubing length are available on request.
This Thermistor is a dedicated Thermistor for the E5C2 and E5CS.
Caution: In the interenst of product improvement, specifications are subject to change without notice.