Page top

Lead Contents

Temperature Sensor (Low-cost Models)

E52 (Low-cost Models)

E52 (Low-cost Models)

A Wide Variety of Low-cost Models (Platinum resistance thermometer, Thermocouple)

Primary Contents



List of Models

Classifi-
cation
DescriptionModel and appearanceTempera-
ture range
(See note 3.)
Element
type
Conductor
type
ClassProtective
tubing
material
Terminal
type
Low-cost
Models
Low-cost
platinum
resistance
thermometer
E52-P10AE
E52-P6D
E52-P6F
-50°C to
250°C
Pt1003-conductor
system
BSUS304Exposed
lead wires
Low-cost
thermo-
couple
E52-CA[]AS
E52-IC[]AS
0°C to
400°C
K (CA)
J (IC)
Nongrounded
type
2 (0.75)
E52-CA1D
E52-IC1D
E52-CA6F
E52-IC6F
E52-CA6D
E52-IC6D
Grounded
type
E52-CA10AE
E52-IC10AE
Non-grounded
type

Note:The temperature range varies with the material, thickness, and construction of the protective tubing.

Low-cost Platinum Resistance Thermometers

Exposed-lead Models with Screws

E52-P6D

Lead wire length (m)Model
1E52-P6D 1M
2E52-P6D 2M
4E52-P6D 4M

Exposed-lead Models with Flange

E52-P6F

Lead wire length (m)Model
1E52-P6F 1M
2E52-P6F 2M
4E52-P6F 4M

Exposed-lead Models

E52-P10AE

Lead wire length (m)Model
1E52-P10AE 1M
2E52-P10AE 2M
4E52-P10AE 4M

Low-cost Thermocouples

Exposed-lead Models with Spring

E52-CA[]AS, E52-IC[]AS

Protective tubing length (mm)Lead wire length (m)Element type: K (CA)Element type: J (IC)
Model
651E52-CA6AS 1ME52-IC6AS 1M
2E52-CA6AS 2ME52-IC6AS 2M
4E52-CA6AS 4ME52-IC6AS 4M
1001E52-CA10AS 1ME52-IC10AS 1M
2E52-CA10AS 2ME52-IC10AS 2M
4E52-CA10AS 4ME52-IC10AS 4M
1501E52-CA15AS 1ME52-IC15AS 1M
2E52-CA15AS 2ME52-IC15AS 2M
4E52-CA15AS 4ME52-IC15AS 4M
2001E52-CA20AS 1ME52-IC20AS 1M
2E52-CA20AS 2ME52-IC20AS 2M
4E52-CA20AS 4ME52-IC20AS 4M

Exposed-lead Models with Screw

E52-CA1D, E52-IC1D

Protective tubing length (mm)Lead wire length (m)Element type: K (CA)Element type: J (IC)
Model
M6 screw1E52-CA1D M6 1ME52-IC1D M6 1M
2E52-CA1D M6 2ME52-IC1D M6 2M
4E52-CA1D M6 4ME52-IC1D M6 4M
M8 screw1E52-CA1D M8 1ME52-IC1D M8 1M
2E52-CA1D M8 2ME52-IC1D M8 2M
4E52-CA1D M8 4ME52-IC1D M8 4M
W1/4 screw1E52-CA1D W1/4 1ME52-IC1D W1/4 1M
2E52-CA1D W1/4 2ME52-IC1D W1/4 2M
4E52-CA1D W1/4 4ME52-IC1D W1/4 4M

Exposed-lead Models with Flange

E52-CA6F, E52-IC6F

Lead wire
length (m)
Element type: K (CA)Element type: J (IC)
Model
1E52-CA6F 1ME52-IC6F 1M
2E52-CA6F 2ME52-IC6F 2M
4E52-CA6F 4ME52-IC6F 4M

Exposed-lead Models with Screws

E52-CA6D, E52-IC6D

Lead wire
length (m)
Element type: K (CA)Element type: J (IC)
Model
1E52-CA6D 1ME52-IC6D 1M
2E52-CA6D 2ME52-IC6D 2M
4E52-CA6D 4ME52-IC6D 4M

Exposed-lead Models

E52-CA10AE, E52-IC10AE

Lead wire
length (m)
Element type: K (CA)Element type: J (IC)
Model
1E52-CA10AE 1ME52-IC10AE 1M
2E52-CA10AE 2ME52-IC10AE 2M
4E52-CA10AE 4ME52-IC10AE 4M