Page top

Primary Contents



Coil Ratings

Rated voltageRated current*Coil
resistance*
Coil inductance (H)
(ref. value)
Must
operate
voltage
Must
release
voltage
Max.
voltage
Power
consumption
(approx.)
50 Hz60 HzArmature
OFF
Armature
ON
% of rated voltage
AC24 V43.5 mA37.4 mA253 Ω0.811.5580% max.30% max.110%0.9 VA at 60 Hz
110 V9.5 mA8.2 mA5,566 Ω13.3326.83
120 V8.6 mA7.5 mA7,286 Ω16.1332.46
230 V4.4 mA3.8 mA27,172 Ω72.68143.9
240 V3.7 mA3.2 mA30,360 Ω90.58182.34
Rated voltageRated current*Coil
resistance*
Coil inductance (H)
(ref. value)
Must
operate
voltage
Must
release
voltage
Max.
voltage
Power
consumption
(approx.)
Armature
OFF
Armature
ON
% of rated voltage
DC6 V87.0 mA69 Ω0.250.4870% max.15% min.110%0.53 W
12 V43.2 mA278 Ω0.982.35
24 V21.6 mA1,113 Ω3.68.25
48 V11.4 mA4,220 Ω15.229.82

*The rated current and coil resistance are measured at a coil temperature of 23°C with tolerances of ±10%.

Contact Ratings

Number of poles1 pole2 poles
LoadResistive load
(cosΦ = 1)
Inductive load
(cosΦ = 0.4; L/R = 7 ms)
Resistive load
(cosΦ = 1)
Inductive load
(cosΦ = 0.4; L/R = 7 ms)
Rated load10 A at 250 VAC;
10 A at 30 VDC
7.5 A at 250 VAC;
5 A at 30 VDC
5 A at 250 VAC;
5 A at 30 VDC
2 A at 250 VAC;
3 A at 30 VDC
Rated carry current10 A5 A
Max. switching voltage440 VAC, 125 VDC380 VAC, 125 VDC
Max. switching current10 A5 A
Max. switching power2,500 VA, 300 W1,875 VA, 150 W1,250 VA, 150 W500 VA, 90 W
Failure rate (reference value)100 mA at 5 VDC10 mA at 5 VDC

Note:P level: λ60 = 0.1 x 10-6/operation

Characteristics

Item1 pole2 poles
Contact resistance100 mΩ max.
Operate (set) time15 ms max.
Release (reset) timeAC: 10 ms max.; DC: 5 ms max.
(w/built-in diode: 20 ms max.)
AC: 15 ms max.; DC: 10 ms max.
(w/built-in diode: 20 ms max.)
Max. operating
frequency
Mechanical: 18,000 operations/hr
Electrical: 1,800 operations/hr (under rated load)
Insulation resistance1,000 MΩ min. (at 500 VDC)
Dielectric strength5,000 VAC, 50/60 Hz for 1 min between coil and
contacts*;
1,000 VAC, 50/60 Hz for 1 min between contacts
of same polarity
5,000 VAC, 50/60 Hz for 1 min between coil and
contacts*;
3,000 VAC, 50/60 Hz for 1 min between contacts
of different polarity
1,000 VAC, 50/60 Hz for 1 min between contacts
of same polarity
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Malfunction: 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistanceDestruction: 1,000 m/s2
Malfunction: 200 m/s2 when energized; 100 m/s2 when not energized
EnduranceMechanical:
AC coil: 10,000,000 operations min.;
DC coil: 20,000,000 operations min. (at 18,000 operations/hr)
Electrical: 100,000 operations min. (at 1,800 operations/hr under rated load) (DC coil type)
Ambient temperatureOperating: -40°C to 70°C (with no icing or condensation)
Ambient humidityOperating: 5% to 85%
WeightApprox. 21 g

Note:Values in the above table are the initial values.
*4,000 VAC, 50/60 Hz for 1 minute when the P2R-05A or P2R-08A Socket is mounted.

Caution: In the interenst of product improvement, specifications are subject to change without notice.