![]()
Global
These are navigation links to move inside this page.
General-purpose Relay
![]()
Quick links to 'G2R-[]-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Classification | Enclosure rating | Coil ratings | Contact form | ||
| SPDT | DPDT | ||||
| Plug-in terminal | General-purpose | Unsealed | AC/DC | G2R-1-S | G2R-2-S |
| LED indicator | G2R-1-SN | G2R-2-SN | |||
| LED indicator with test button | G2R-1-SNI (S) | G2R-2-SNI (S) | |||
| Diode | DC | G2R-1-SD | G2R-2-SD | ||
| LED indicator and diode | G2R-1-SND | G2R-2-SND | |||
| LED indicator and diode with test button | G2R-1-SNDI (S) | G2R-2-SNDI (S) | |||
Note:When ordering, add the rated coil voltage and "(S)" to the model number. Rated coil voltages are given in the coil ratings table.
Accessories (Order Separately)
Connecting Sockets
| Applicable Relay model | Track/surface-mounting Socket | Back-mounting Socket | ||
| Screwless clamp terminal | Screw terminal | Terminals | Model | |
| 1 pole G2R-1-S(N)(D)(ND)(NI)(NDI) | P2RF-05S (See note.) + (P2CM-S (option)) | P2RF-05-E P2RF-05 | PCB terminals | P2R-05P, P2R-057P |
| Solder terminals | P2R-05A | |||
| 2 poles G2R-2-S(N)(D)(ND)(NI)(NDI) | P2RF-08S (See note.) + (P2CM-S (option)) | P2RF-08-E P2RF-08 | PCB terminals | P2R-08P, P2R-087P |
| Solder terminals | P2R-08A | |||
Note:Use of the P2CM Clip & Release Lever is recommended to ensure stable mounting.
Accessories for Screwless Clamp Terminal Socket (Option)
| Name | Model |
| Clip & Release Lever | P2CM-S |
| Nameplate | R99-11 Nameplate for MY |
| Socket Bridge | P2RM-SR (for AC), P2RM-SB (for DC) |
Mounting Tracks
| Applicable Socket | Description | Model |
| Track-connecting Socket | Mounting track | 50 cm (l) x 7.3 mm (t): PFP-50N 1 m (l) x 7.3 mm (t): PFP-100N 1 m (l) x 16 mm (t): PFP-100N2 |
| End plate | PFP-M | |
| Spacer | PFP-S | |
| Back-connecting Socket | Mounting plate | P2R-P* |
*Used to mount several P2R-05A and P2R-08A Connecting Sockets side by side.