![]()
Global
These are navigation links to move inside this page.
SYSMAC CS-series Controller Link Units
![]()
Quick links to 'CS1W-CLK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Large-capacity data links are easily achieved without programming simply by setting data link tables.
Up to 20,000 (See note 1.) send/receive words can be set per node for Units (up to 62,000 words for Boards).
Data links can be performed with up to 4,000 (See note 2.) words per node while ensuring data concurrency.
User-set data link tables can be changed while data links are operating. (See note3.)
Errors for the entire system can be monitored by using error diagnosis support software and a variety of status flags.
With the token ring mode of Optical Ring Controller Link Units/Boards, duplex communications paths enable communications to continue normally even if the cable becomes disconnected.
Detecting locations of disconnection greatly shortens time required for maintenance.
Installing Controller Link Units in a CS1D system enables Duplex Communications Units to further enhance reliability. (See note 4.)
Note:
1.Supported for unit version 1.2 or later.
2.CS1W-CLK[]3 and 3G8F7-CLK[]3 are supported.
3.Supported for CS1W-CLK[]3, 3G8F7-CLK[]3, and models ending with "-V1" (CS1W-CLK12-V1 and CS1W-CLK52-V1 with lot numbers 0306[][]_[][][] or later ).
4.Supported for CS1W-CLK13/CLK12-V1/CLK53/CLK52-V1 and CS1D Duplex and Simplex Systems.