![]()
Global
These are navigation links to move inside this page.
SYSMAC CS-series Analog I/O Unit
![]()
Quick links to 'CS1W-MAD' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Analog I/O Units
Unit type: CS1 Special analog I/O Units
| Product name | Specifications | Model | No. of Unit numbers allocated | Current consump- tion (A) | Stand- ards | ||||||
| I/O points | Signal range selection | Signal range | Resolu- tion | Conver- sion speed | External connec- tion | ||||||
| 5V | 26V | ||||||||||
| Analog I/O Units | 4 inputs | Set separately for each input | 1 to 5 V, 0 to 5 V, 0 to 10 V, - 10 V to 10 V, 4 to 20 mA | 1/4,000 | 1 ms/ point | Removable terminal block | CS1W-MAD44 | 1 | 0.2 | 0.2 | U, C, N, L, CE |
| 4 outputs | 1 to 5 V, 0 to 5 V, 0 to 10 V, - 10 V to 10 V | 1/4,000 | 1 ms/ point | ||||||||