![]()
Global
These are navigation links to move inside this page.
SYSMAC CS-series Process Analog I/O Units
Provides the functionality of isolators, power supplies, signal converters, and other devices.
![]()
Quick links to 'CS1W-PDC / PTW / PTR' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Isolated-type DC Input Units
| Unit type | Product name | Input points | Signal range | Conver- sion speed (resolu- tion) | External connec- tion | No. of unit numbers allocated | Current consump- tion (A) | Model | Stand- ards | |
| 5V | 24V | |||||||||
| CS1 Special I/O Units | Isolated- type DC Input Unit ![]() | 4 inputs | 4 to 20 mA, 0 to 20 mA, 0 to 10 V, ± 10 V, 0 to 5 V, ± 5 V, 1 to 5 V, 0 to 1.25 V, ± 1.25 V | 20 ms/ 4 inputs, 10 ms/ 2 inputs | Removable terminal block | 1 | 0.12 | 0.12 | CS1W-PDC11 | UC1, N, CE |
| 8 inputs | 4 to 20 mA, 0 to 10 V, 0 to 5 V, 1 to 5 V | 250 ms/ 8 inputs | 0.18 | 0.06 | CS1W-PDC55 | UC1, CE | ||||
| 4 inputs | 4 to 20 mA, 0 to 20 mA, 1 to 5 V, 0 to 5 V, ± 5 V, 0 to 10 V, ± 10 V | 100 ms/ 4 inputs | 0.15 | 0.16 | CS1W-PDC01 | |||||
| Isolated- type 2-Wire Transmitter Input Unit ![]() | 4 inputs | 4 to 20 mA, 1 to 5 V | 100 ms/ 4 inputs | 0.15 | 0.16 | CS1W-PTW01 | ||||
| Power Transducer Input Unit | 8 inputs | 0 to 1 mA, ± 1 mA | 200 ms/ 8 inputs | 0.15 | 0.08 | CS1W-PTR01 | ||||
| Analog Input Unit (100 mV) | 8 inputs | 0 to 100 mV, ± 100 mV | 200 ms/ 8 inputs | 0.15 | 0.08 | CS1W-PTR02 | ||||