Page top

Lead Contents

Temperature Controllers

E5CS

E5CS

Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers

Primary Contents



Ratings

Supply voltage100 to 240 VAC, 50/60 Hz
24 VAC, 50/60 Hz; 24 VDC
Operating voltage range85% to 110% of rated supply voltage
Power consumption100 to 240 VAC: 5 VA
24 VAC: 3 VA, 24 VDC: 2 W
Sensor inputThermocouple: K, J, L
Platinum resistance thermometer: Pt100, JPt100
Thermistor: E52-THE[][]
Universal-input (thermocouple/platinum resistance thermometer): K, J, L, T, U, N, R, Pt100, JPt100
Control
output
Relay outputSPDT, 250 VAC, 3 A (resistive load)
Voltage output
(for driving the SSR)
12 VDC, 21 mA (with short-circuit protection circuit)
Control methodON/OFF or 2-PID (with automatic PID parameter setting function)
Alarm outputSPST-NO, 250 VAC, 1A (resistive load)
Setting methodDigital setting using front panel keys
Indication method7-segment digital display (character height: 13.5 mm) and deviation indicators
Other functionsSetting change prohibit (key protection)
Input shift
Temperature unit change (°C/°F)
Direct/reverse operation
Temperature range, Sensor switching (K/J/L, Pt100/JPt100)
Switching is performed between a thermocouple and platinum resistance thermometer for universal-input models.
Control period switching
8-mode alarm output
Sensor error detection (excluding thermistor models)
Ambient operating temperature-10 to 55°C (with no condensation or icing); with 3-year guarantee: -10 to 50°C
Ambient operating humidity25% to 85%
Storage temperature-25 to 65°C (with no condensation or icing)

Note:Do not use an inverter output as the power supply.

Characteristics

Setting accuracyThermocouple (See note 1.): (±1% of indication value or ±2°C, whichever is greater) ±1 digit max.
Platinum resistance thermometer (See note 2.): (±0.5% of indication value or ±1°C, whichever is greater) ±1 digit max.
Thermistor (See note 3.): (1% FS of indication value) ±1 digit max.
Indication accuracy
(ambient temperature of 23°C)
Influence of temperatureR thermocouple inputs: (±2% of PV or ±10°C, whichever is greater) ±1 digit max.
Other thermocouple inputs: (±2% of PV or ±4°C, whichever is greater) ±1 digit max.
Platinum resistance thermometer inputs: (±1% of PV or ±2°C, whichever is greater) ±1 digit max.
Thermistor: (±2% FS) ±1 digit max.
Influence of voltage
Hysteresis (for ON/OFF control)0.2% FS (0.1% FS for universal-input (thermocouple/platinum resistance thermometer) models)
Proportional band (P)1 to 999°C (automatic adjustment using auto-tuning/self-tuning)
Integral time (I)1 to 1,999 s (automatic adjustment using auto-tuning/self-tuning)
Derivative time (D)1 to 1,999 s (automatic adjustment using auto-tuning/self-tuning)
Alarm output rangeAbsolute-value alarm: Same as the control range
Other: 0 to input setting range full scale (°C or °F)
Alarm hysteresis: 0.2°C or °F (fixed)
Control period2/20 s
Sampling period500 ms
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2,000 VAC, 50/60 Hz for 1 min between current-carrying terminals of different polarity
Vibration
resistance
Malfunction10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Destruction10 to 55 Hz, 0.75-mm single amplitude for 2 hr each in X, Y, and Z directions
Shock
resistance
Malfunction100 m/s2 min., 3 times each in six directions
Destruction300 m/s2 min., 3 times each in six directions
Life expectancyElectrical100,000 operations min. (relay output models)
WeightApprox. 110 g (Controller only)
Degree of protectionFront panel: Equivalent to IP50, Enclosure Category 2 (IEC 60529), Rear case: IP20; Terminals: IP00
Memory protectionEEPROM (non-volatile memory) (number of writes: 1,000,000)
EMCEMI Radiated: EN 55011 Group 1 Class A
EMI Conducted: EN 55011 Group 1 Class A
Radiated Electromagnetic Field Immunity: EN 61000-4-2: 4 kV contact discharge (level 2),
8 kV air discharge (level 3)
RF-interference Immunity: EN 61000-4-3: 10 V/m (80-1000 MHz, 1.4-2.0 GHz amplitude
modulated) (level 3), 10 V/m (900 MHz pulse modulated)
Conducted Disturbance Immunity: EN 61000-4-6: 3 V (0.15 to 80 MHz) (level 2)
Noise Immunity (First Transient Burst Noise): EN 61000-4-4
Burst Immunity: 2 kV power-line (level 3), 1 kV I/O signal-line (level 3)
Surge Immunity: EN 61000-4-5: Power line: Normal mode 1 kV; Common mode 2 kV,
Output line (relay output): Normal mode 1 kV; Common mode 2 kV
Voltage Dip/Interrupting Immunity: EN 61000-4-11 0.5 cycle, 100% (rated voltage)
Approved standardsUL 61010C-1 (listing)
CSA C22.2 No.1010-1
Conformed standardsEN 61326, EN 61010-1, IEC 61010-1

Note:

1.The following exceptions apply to thermocouples.
U, L: ±2°C ±1 digit max.
R: ±3°C ±1 digit max. at 200°C or less

2.The following exception applies to platinum resistance thermometers.
Input set values 1 for E5CS-U: 1% FS ±1 digit max.

3.The following exceptions apply to thermistors.
When the unit setting is °C, temperature indication ranges exceeding the set temperature range ±10% FS may not be accurate.
When the unit setting is °F, the temperature range for the input setting numbers 4 and 9 (609 to 630°F) and temperature indication ranges exceeding the set temperature range −5% FS to +10% FS may not be accurate.

Temperature Range

Thermocouple Input Models

E5CS_Spec3

Platinum Resistance Thermometer Input Models

E5CS_Spec4

Thermistor Input Models

E5CS_Spec5

Universal-input (Thermocouple/Platinum Resistance Thermometer) Models

Using Thermocouple Sensors, Control Mode Switch 5: OFF

E5CS_Spec6

Using Platinum Resistance Thermometers, Control Mode Switch 5: ON

E5CS_Spec7

Caution: In the interenst of product improvement, specifications are subject to change without notice.