![]()
Global
These are navigation links to move inside this page.
Temperature Controllers
Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers
![]()
Quick links to 'E5CS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Case Color: Light Gray, Thermocouple or Platinum Resistance Thermometer, Power Supply Voltage: 100 to 240 VAC
| Size | Type | Control modes | Alarms | Outputs | Model with thermocouple | Model with platinum resistance thermometer |
| E5CS-U 48 × 48 mm | Plug-in | ON/OFF or PID | 0 | Relay | E5CS-RKJU-W | E5CS-RPU-W |
| Voltage (for driving SSR) | E5CS-QKJU-W | E5CS-QPU-W | ||||
| 1 | Relay | E5CS-R1KJU-W | E5CS-R1PU-W | |||
| Voltage (for driving SSR) | E5CS-Q1KJU-W | E5CS-Q1PU-W |
Case Color: Light Gray, Thermocouple or Platinum Resistance Thermometer, Power Supply Voltage: 24 VAC/VDC
| Size | Type | Control modes | Alarms | Outputs | Model with thermocouple | Model with platinum resistance thermometer |
| E5CS-U 48 × 48 mm | Plug-in | ON/OFF or PID | 0 | Relay | E5CS-RKJDU-W | E5CS-RPDU-W |
| Voltage (for driving SSR) | E5CS-QKJDU-W | --- | ||||
| 1 | Relay | E5CS-R1KJDU-W | E5CS-R1PDU-W | |||
| Voltage (for driving SSR) | E5CS-Q1KJDU-W | --- |
Case Color: Light Gray, Thermistor or Universal-input, Power Supply Voltage: 100 to 240 VAC
| Size | Type | Control modes | Alarms | Outputs | Model with thermistor | Model with universal-input (thermocouple and platinum resistance thermometer) |
| E5CS-U 48 × 48 mm | Plug-in | ON/OFF or PID | 0 | Relay | E5CS-RGU-W | E5CS-RTU-W |
| Voltage (for driving SSR) | E5CS-QGU-W | E5CS-QTU-W | ||||
| 1 | Relay | E5CS-R1GU-W | E5CS-R1TU-W | |||
| Voltage (for driving SSR) | E5CS-Q1GU-W | E5CS-Q1TU-W | ||||
| 2 (See note.) | Relay | --- | E5CS-R2TU-W | |||
| Voltage (for driving SSR) | E5CS-Q2TU-W |
Note:There is no alarm output 2 mode switch. The default setting for alarm output 2 is for the upper limit alarm mode. To change the setting, change the alarm type for alarm output 2 in initial setting level 5.
Case Color: Light Gray, Thermistor, Power Supply Voltage: 24 VAC/VDC
| Size | Type | Control modes | Alarms | Outputs | Model with thermistor |
| E5CS-U 48 × 48 mm | Plug-in | ON/OFF or PID | 0 | Relay | E5CS-RGDU-W |
| 1 | E5CS-R1GDU-W |
Accessories (Order Separately)
Socket without Alarm (8 Pins)
| Type | Model |
| Front Connecting Socket | P2CF-08 |
| Back Connecting Socket (flush mounting) | P3G-08 |
| Front Connecting Socket (with finger protection) | P2CF-08-E |
| Finger Safe Terminal Cover for P3G | Y92A-48G |
Socket with Alarm (11 Pins)
| Type | Model |
| Front Connecting Socket | P2CF-11 |
| Back Connecting Socket (flush mounting) | P3GA-11 |
| Front Connecting Socket (with finger protection) | P2CF-11-E |
| Finger Safe Terminal Cover for P3G | Y92A-48G |
Protective Cover
| Type | Model |
| Hard Protective Cover | Y92A-48B |