![]()
Global
These are navigation links to move inside this page.
Temperature Controllers
Simple Functions in DIN 48 × 48 mm-size Plug-in Temperature Controllers
![]()
Quick links to 'E5CS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Controller
E5CS-U
E5CS-U + Adapter for Flush Mounting (Enclosed) + Back Connecting Socket (Order Separately)
(Without Alarms)
E5CS-U + Adapter for Flush Mounting (Enclosed) + Back Connecting Socket (Order Separately)
(Without Alarms)
Note:Use the P2CF-08 and P3G-08 Sockets for models without alarms, and use the P2CF-11 and P3GA-11 Sockets for models with alarms.
Accessories (Order Separately)
8-pin Sockets without Alarms
P2CF-08 Front Connecting Socket
P3G-08 Back Connecting Socket
11-pin Sockets with Alarms
P2CF-11 Front Connecting Socket
P3GA-11 Back Connecting Socket
Note:Do not use any other types of Sockets. Doing so will adversely affect the accuracy.
Applicable Thermistors
Use Element Interchangeable Thermistors (E52-THE5A, E52-THE6D, and E52-THE6F) to connect to the E5CS-[]GU.
Hard Protective Cover
The Y92A-48B Hard Protective Cover is available for the following applications.
To protect the set from dust and dirt.
To prevent the panel from being accidentally touched causing displacement of set values.
To provide effective protection against water droplets.
Caution: All units are in millimeters unless otherwise indicated.