Page top

Lead Contents

Basic-type Digital Temperature Controller

E5CN / E5CN-U (48 x 48 mm)

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Primary Contents



Ratings

Power supply voltageNo D in model number: 100 to 240 VAC, 50/60 Hz
D in model number: 24 VAC, 50/60 Hz; 24 VDC
Operating voltage range85% to 110% of rated supply voltage
Power
consump-
tion
E5CN100 to 240 VAC: 7.5 VA (max.) (E5CN-R2T at 100 VAC: 3.0 VA)
24 VAC/VDC: 5 VA/3 W (max.) (E5CN-R2TD at 24 VAC: 2.7 VA)
E5CN-U100 to 240 VAC: 6 VA (max.)
24 VAC/VDC: 3 VA/2 W (max.) (models with current output: 4 VA/2 W)
Sensor inputModels with temperature inputs
Thermocouple: K, J, T, E, L, U, N, R, S, B, W, or PL II
Platinum resistance thermometer: Pt100 or JPt100
Infrared temperature sensor: 10 to 70 ° C, 60 to 120 ° C, 115 to 165 ° C, or 140 to 260 ° C
Voltage input: 0 to 50 mV
Models with analog inputs
Current input: 4 to 20 mA or 0 to 20 mA
Voltage input: 1 to 5 V, 0 to 5 V, or 0 to 10 V
Input impedanceCurrent input: 150 Ω max., Voltage input: 1 M Ω min. (Use a 1:1 connection when connecting the ES2-HB.)
Control methodON/OFF control or 2-PID control (with auto-tuning)
Control
outputs
Relay outputE5CNSPST-NO, 250 VAC, 3 A (resistive load),
electrical life: 100,000 operations, minimum applicable load: 5 V, 10 mA
E5CN-USPDT, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations,
minimum applicable load: 5 V, 10 mA
Voltage output
(for driving SSR)
E5CN
E5CN-U
Output voltage: 12 VDC ± 15% (PNP), max. load current: 21 mA,
with short-circuit protection circuit
Current outputE5CN4 to 20 mA DC/0 to 20 mA DC, load: 600 Ω max.,
resolution: approx. 10,000
Long-life relay
output
E5CNSPST-NO, 250 VAC, 3 A (resistive load), electrical life: 1,000,000 operations,
load power supply voltage: 75 to 250 VAC (DC loads cannot be connected.),
minimum applicable load: 5 V, 10 mA, leakage current: 5 mA max. (250 VAC, 60 Hz)
Auxiliary
outputs
Number of outputs1 or 2 max. (Depends on the model.)
Output
specifications
Relay output: SPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations, minimum applicable load: 5 V, 10 mA
Event
inputs
Number of inputs2
External contact
input specifications
Contact input: ON: 1 k Ω max., OFF: 100 k Ω min.
Non-contact input: ON: Residual voltage: 1.5 V max., OFF: Leakage current: 0.1 mA max.
Current flow: Approx. 7 mA per contact
External power supply for ES1B12 VDC ± 10%, 20 mA, short-circuit protection circuit provided
Setting methodDigital setting using front panel keys
Indication method11-segment digital display and individual indicators (7-segment display also possible)
Character height: PV: 11 mm, SV: 6.5 mm
Multi SPUp to four set points (SP0 to SP3) can be saved and selected using event inputs, key operations, or serial communications.
Bank switchingNot supported
Other functionsManual output, heating/cooling control, loop burnout alarm, SP ramp, other alarm functions, heater burnout detection, 40% AT, 100% AT, MV limiter, input digital filter, self-tuning, temperature input shift, run/stop, protection functions, control output ON/OFF counter, extraction of square root, MV change rate limit, logic operations, PV/SV status display, simple program, automatic cooling coefficient adjustment
Ambient operating temperature-10 to 55 ° C (with no condensation or icing), for 3-year warranty: -10 to 50 ° C
Ambient operating humidity25% to 85%
Storage temperature-25 to 65 ° C (with no condensation or icing)

Input Ranges

Thermocouple/Platinum Resistance Thermometer (Universal Inputs)

E5CN/E5CN-U_Spec1

Shaded settings are the default settings.
The applicable standards for the input types are as follows:
K, J, T, E, N, R, S, B: JIS C 1602-1995, IEC 584-1
L: Fe-CuNi, DIN 43710-1985
U: Cu-CuNi, DIN 43710-1985
W: W5Re/W26Re, ASTM E988-1990
JPt100: JIS C 1604-1989, JIS C 1606-1989
Pt100: JIS C 1604-1997, IEC 751
PL II: According to Platinel II electromotive force charts from BASF (previously Engelhard)

Models with Analog Inputs

Input TypeCurrentVoltage
Input specification4 to 20mA0 to 20 mA1 to 5 V0 to 5 V0 to 10 V
Setting rangeUsable in the following ranges by scaling:
-1999 to 9999, -199.9 to 999.9, -19.99 to 99.99 or -1.999 to 9.999
Setting number01234

Shaded settings are the default settings.

Alarm Outputs

Each alarm can be independently set to one of the following 13 alarm types. The default is 2: Upper limit.
Auxiliary outputs are allocated for alarms. ON delays and OFF delays (0 to 999 s) can also be specified.

Note:For models with heater burnout, SSR failure, and heater overcurrent detection, alarm 1 will be an OR output of the alarm selected from the following alarm types and the alarms for heater burnout, SSR failure, and heater overcurrent. To output only a heater burnout alarm, SSR failure alarm, and heater overcurrent alarm for alarm 1, set the alarm type to 0 (i.e., no alarm function).

Set
value
Alarm typeAlarm output operationDescription of function
When alarm value
X is positive
When alarm value
X is negative
0Alarm function OFFOutput OFFNo alarm
1 *1Upper- and lower-limit
*2Set the deviation in the set point by setting the alarm
upper limit (H) and alarm lower limit (L).
2Upper-limit
Set the upward deviation in the set point by setting
the alarm value (X).
3Lower-limit
Set the downward deviation in the set point by
setting the alarm value (X).
4 *1Upper- and lower-limit range
*3Set the deviation in the set point by setting the alarm
upper limit (H) and alarm lower limit (L).
5 *1Upper- and lower-limit with standby
sequence
*5
*4A standby sequence is added to the upper- and
lower-limit alarm (1). *6
6Upper-limit with standby sequence
A standby sequence is added to the upper-limit
alarm (2). *6
7Lower-limit with standby sequence
A standby sequence is added to the lower-limit
alarm (3). * 6
8Absolute-value upper-limit
The alarm will turn ON if the process value is larger
than the alarm value (X) regardless of the set point.
9Absolute-value lower-limit
The alarm will turn ON if the process value is smaller
than the alarm value (X) regardless of the set point.
10Absolute-value upper-limit with standby
sequence
A standby sequence is added to the absolute-value
upper-limit alarm (8). *6
11Absolute-value lower-limit with standby
sequence
A standby sequence is added to the absolute-value
lower-limit alarm (9). *6
12LBA (alarm 1 type only)---Refer to Data Sheet.
13PV change rate alarm---Refer to Data Sheet.

*1.With set values 1, 4 and 5, the upper and lower limit values can be set independently for each alarm type, and are expressed as "L" and "H."

*2.Set value: 1, Upper- and lower-limit alarm

E5CN/E5CN-U_Spec2

*3.Set value: 4, Upper- and lower-limit range

E5CN/E5CN-U_Spec2

*4.Set value: 5, Upper- and lower-limit with standby sequence For Upper- and Lower-Limit Alarm Described Above
Case 1 and 2
Always OFF when the upper-limit and lower-limit hysteresis overlaps.
Case 3: Always OFF

*5.Set value: 5, Upper- and lower-limit with standby sequence Always OFF when the upper-limit and lower-limit hysteresis overlaps.

*6.Refer to Data Sheet.

Characteristics

Indication accuracyThermocouple: *1
Terminal block models (E5CN): ( ± 0.3% of indicated value or ± 1 ° C, whichever is greater) ± 1 digit max.
Plug-in models (E5CN-U): ( ± 1% of indicated value or ± 2 ° C, whichever is greater) ± 1 digit max.
Platinum resistance thermometer input:
Terminal block models (E5CN) and plug-in models (E5CN-U): (±0.2% of indicated value or ±0.8°C, whichever
is greater) ±1 digit max.
Analog input:
Terminal block models (E5CN) and plug-in models (E5CN-U): ± 0.2% FS ± 1 digit max.
CT input:
Terminal block models (E5CN): ± 5% FS ± 1 digit max.
Influence of temperature
*2
Thermocouple input (R, S, B, W, PL II):
Terminal block models (E5CN): ( ± 1% of PV or ± 10 ° C, whichever is greater) ± 1 digit max.
Plug-in models (E5CN-U): (± 2% of PV or ± 10 ° C, whichever is greater) ± 1 digit max.
Other thermocouple input: * 3
Terminal block models (E5CN): (± 1% of PV or ± 4 ° C, whichever is greater) ± 1 digit max.
Plug-in models (E5CN-U): (± 2% of PV or ± 4 ° C, whichever is greater) ± 1 digit max.
Platinum resistance thermometer input:
Terminal block models (E5CN) and plug-in models (E5CN-U):
(± 1% of PV or ± 2 ° C, whichever is greater) ± 1 digit max.
Analog input:
Terminal block models (E5CN) and plug-in models (E5CN-U): (± 1%FS) ± 1 digit max.
Influence of voltage *2
Input sampling period250 ms
HysteresisModels with thermocouple/platinum resistance thermometer input (universal input): 0.1 to 999.9 EU (in units
of 0.1 EU) *4
Models with analog input: 0.01 to 99.99% FS (in units of 0.01% FS)
Proportional band (P)Models with thermocouple/platinum resistance thermometer input (universal input): 0.1 to 999.9 EU (in units
of 0.1 EU) *4
Models with analog input: 0.1 to 999.9% FS (in units of 0.1% FS)
Integral time (I)0 to 3999 s (in units of 1 s)
Derivative time (D)0 to 3999 s (in units of 1 s) *5
Control period0.5, 1 to 99 s (in units of 1 s)
Manual reset value0.0 to 100.0% (in units of 0.1%)
Alarm setting range-1999 to 9999 (decimal point position depends on input type)
Affect of signal source
resistance
Thermocouple: 0.1°C/Ω max. (100 Ω max.)
Platinum resistance thermometer: 0.1°C/Ω max. (10 Ω max.)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength2,300 VAC, 50 or 60 Hz for 1 min (between terminals with different charge)
Vibration
resistance
Malfunction10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Destruction10 to 55 Hz, 0.75-mm single amplitude for 2 hrs each in X, Y, and Z directions
Shock
resistance
Malfunction100 m/s2, 3 times each in X, Y, and Z directions
Destruction300 m/s2, 3 times each in X, Y, and Z directions
WeightE5CNController: Approx. 150 g, Mounting Bracket: Approx. 10 g
E5CN-UController: Approx. 110 g, Mounting Bracket: Approx. 10 g
Degree of
protection
E5CNFront panel: IP66, Rear case: IP20, Terminals: IP00
E5CN-UFront panel: IP50, Rear case: IP20, Terminals: IP00
Memory protectionNon-volatile memory (number of writes: 1,000,000 times)
Setup ToolCX-Thermo version 4.0 or higher
Setup Tool portProvided on the bottom of the E5CN. Use this port to connect a computer to the E5CN when using the Setup
Tool. An E58-CIFQ1 USB-Serial Conversion Cable is required to connect the computer to the E5CN. *6
StandardsApproved
standards *7
UL 61010-1, CSA C22.2 No. 1010-1, KOSHA certified (some models) *8
Conformed
standards
EN 61010-1 (IEC 61010-1): Pollution level 2, overcurrent category II, Lloyd's standards
EMCEMI: EN 61326
Radiated Interference Electromagnetic Field Strength: EN 55011 Group 1, class A
Noise Terminal Voltage: EN 55011 Group 1, class A
EMS: EN 61326
ESD Immunity: EN 61000-4-2
Electromagnetic Field Immunity: EN 61000-4-3
Burst Noise Immunity: EN 61000-4-4
Conducted Disturbance Immunity: EN 61000-4-6
Surge Immunity: EN 61000-4-5
Power Frequency Magnetic Field Immunity: EN 61000-4-8
Voltage Dip/Interrupting Immunity: EN 61000-4-11

*1.The indication accuracy of K thermocouples in the −200 to 1300°C range, T and N thermocouples at a temperature of −100°C max., and U and L thermocouples at any temperatures is ±2°C ±1 digit max. The indication accuracy of the B thermocouple at a temperature of 400°C max. is not specified. The indication accuracy of B thermocouples in the 400 to 800°C range is ±3°C max. The indication accuracy of the R and S thermocouples at a temperature of 200°C max. is ±3°C ±1 digit max. The indication accuracy of W thermocouples is ±0.3 of PV or ±3°C, whichever is greater, ±1 digit max. The indication accuracy of PL II thermocouples is ±0.3 of PV or ±2°C, whichever is greater, ± 1 digit max.

*2.Ambient temperature: −10°C to 23°C to 55°C, Voltage range: −15% to 10% of rated voltage

*3.K thermocouple at −100°C max.: ±10° max.

*4."EU" stands for Engineering Unit and is used as the unit after scaling. For a temperature sensor, the EU is °C or °F.

*5.When robust tuning (RT) is ON, the differential time is 0.0 to 999.9 (in units of 0.1 s).

*6.External communications (RS-485) and cable communications for the Setup Tool can be used at the same time.

*7.The E5CN-U plug-in model is certified for UL listing only when used together with the OMRON P2CF-11 or P2CF-11-E Socket.
The P3GA-11 is not certified for UL listing.

*8.Access the following website for information on certified models. http://www.ia.omron.com/support/models/index.html

USB-Serial Conversion Cable

Applicable OSWindows 2000, XP, or Vista
Applicable softwareCX-Thermo version 4 or higher
Applicable modelsE5AN/E5EN/E5CN/E5CN-U/E5AN-H/E5EN-H/E5CN-H/E5GN
USB interface standardConforms to USB Specification 1.1.
DTE speed38400 bps
Connector specificationsComputer: USB (type A plug)
Temperature Controller: Setup Tool port (on bottom of Controller)
Power supplyBus power (Supplied from USB host controller.)
Power supply voltage5 VDC
Current consumption70 mA
Ambient operating temperature0 to 55°C (with no condensation or icing)
Ambient operating humidity10% to 80%
Storage temperature- 20 to 60°C (with no condensation or icing)
Storage humidity10% to 80%
Altitude2,000 m max.
WeightApprox. 100 g

Note:A driver must be installed in the personal computer.

Communications Specifications

Transmission line connection methodRS-485: Multipoint
CommunicationsRS-485 (two-wire, half duplex)
Synchronization methodStart-stop synchronization
ProtocolCompoWay/F, SYSWAY, or Modbus
Baud rate1200, 2400, 4800, 9600, 19200, 38400, or 57600 bps
Transmission codeASCII
Data bit length *7 or 8 bits
Stop bit length *1 or 2 bits
Error detectionVertical parity (none, even, odd)
Frame check sequence (FCS) with SYSWAY
Block check character (BCC) with CompoWay/F or CRC-16 Modbus
Flow controlNone
InterfaceRS-485
Retry functionNone
Communications buffer217 bytes
Communications response wait time0 to 99 ms
Default: 20 ms

*The baud rate, data bit length, stop bit length, and vertical parity can be individually set using the Communications Setting Level.

Current Transformer (Order Separately) Ratings

Dielectric strength1,000 VAC for 1 min
Vibration resistance50 Hz, 98 m/s2
WeightE54-CT1: Approx. 11.5 g, E54-CT3: Approx. 50 g
Accessories
(E54-CT3 only)
Armatures (2)
Plugs (2)

Heater Burnout Alarms, SSR Failure Alarms, and Heater Overcurrent Alarms

CT input
(for heater current detection)
Models with detection for single-phase heaters: One input
Models with detection for single-phase or three-phase heaters: Two inputs
Maximum heater current50 A AC
Input current indication accuracy±5% FS ±1 digit max.
Heater burnout alarm setting range *10.1 to 49.9 A (in units of 0.1 A)
Minimum detection ON time: 100 ms
SSR failure alarm setting range *20.1 to 49.9 A (in units of 0.1 A)
Minimum detection OFF time: 100 ms
Heater overcurrent alarm setting range *30.1 to 49.9 A (in units of 0.1 A)
Minimum detection ON time: 100 ms

*1.For heater burnout alarms, the heater current will be measured when the control output is ON, and the output assigned to the alarm 1 function will turn ON if the heater current is lower than the set value (i.e., heater burnout detection current value).

*2.For SSR failure alarms, the heater current will be measured when the control output is OFF, and the output assigned to the alarm 1 function will turn ON if the heater current is higher than the set value (i.e., SSR failure detection current value).

*3.For heater overcurrent alarms, the heater current will be measured when the control output is ON, and the output assigned to the alarm 1 function will turn ON if the heater current is higher than the set value (i.e., heater overcurrent detection current value).

Electrical Life Expectancy Curve for Relays (Reference Values)

E5CN/E5CN-U_Spec4

Note:Do not connect a DC load to a Controller with a Long-life Relay Output.

Caution: In the interenst of product improvement, specifications are subject to change without notice.