![]()
Global
These are navigation links to move inside this page.
Basic-type Digital Temperature Controller
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
![]()
Quick links to 'E5CN / E5CN-U (48 x 48 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Controllers with Terminal Blocks
| Size | Case color | Power supply voltage | Input type | Auxiliary outputs | Control output 1 | Model |
| 1/16 DIN 48 × 48 × 78 (W × H × D) | Black | 100 to 240 VAC | Thermocouple or Resistance thermometer | None | Relay output | E5CN-RMT-500 |
| Voltage output (for driving SSR) | E5CN-QMT-500 | |||||
| Current output | E5CN-CMT-500 | |||||
| 2 | Relay output | E5CN-R2MT-500 | ||||
| Voltage output (for driving SSR) | E5CN-Q2MT-500 | |||||
| Current output | E5CN-C2MT-500 | |||||
| Long-life relay output (hybrid) | E5CN-Y2MT-500 | |||||
| 24 VAC/VDC | Thermocouple or Resistance thermometer | None | Relay output | E5CN-RMTD-500 | ||
| Voltage output (for driving SSR) | E5CN-QMTD-500 | |||||
| Current output | E5CN-CMTD-500 | |||||
| 2 | Relay output | E5CN-R2MTD-500 | ||||
| Voltage output (for driving SSR) | E5CN-Q2MTD-500 | |||||
| Current output | E5CN-C2MTD-500 | |||||
| 100 to 240 VAC | Analog (current/voltage) | None | Relay output | E5CN-RML-500 | ||
| Voltage output (for driving SSR) | E5CN-QML-500 | |||||
| Current output | E5CN-CML-500 | |||||
| 2 | Relay output | E5CN-R2ML-500 | ||||
| Voltage output (for driving SSR) | E5CN-Q2ML-500 | |||||
| Current output | E5CN-C2ML-500 | |||||
| Long-life relay output (hybrid) | E5CN-Y2ML-500 | |||||
| 24 VAC/VDC | Analog (current/voltage) | 2 | Relay output | E5CN-R2MLD-500 | ||
| Voltage output (for driving SSR) | E5CN-Q2MLD-500 | |||||
| Current output | E5CN-C2MLD-500 | |||||
| Silver | 100 to 240 VAC | Thermocouple or Resistance thermometer | None | Relay output | E5CN-RMT-W-500 | |
| Voltage output (for driving SSR) | E5CN-QMT-W-500 | |||||
| Current output | E5CN-CMT-W-500 | |||||
| 2 | Relay output | E5CN-R2MT-W-500 | ||||
| Voltage output (for driving SSR) | E5CN-Q2MT-W-500 | |||||
| Current output | E5CN-C2MT-W-500 | |||||
| Long-life relay output (hybrid) | E5CN-Y2MT-W-500 | |||||
| 24 VAC/VDC | 2 | Relay output | E5CN-R2MTD-W-500 | |||
| Voltage output (for driving SSR) | E5CN-Q2MTD-W-500 | |||||
| Current output | E5CN-C2MTD-W-500 |
Note:Models with analog inputs do not have temperature unit indicators.
Option Units
One of the following Option Units can be mounted to provide the E5CN with additional functions.
| Functions | Model | ||||
| Communications RS-485 | 3-phase heater burnout/ SSR failure/Heater overcurrent detection | E53-CNHH03N2 | |||
| Heater burnout/SSR failure/ Heater overcurrent detection | Event inputs | E53-CNHBN2 | |||
| Communications RS-485 | Control output 2 (Voltage for driving SSR) | E53-CNQ03N2 | |||
| Event inputs | External power supply for ES1B | E53-CNPBN2 | |||
| Heater burnout/SSR failure/ Heater overcurrent detection | External power supply for ES1B | E53-CNPHN2 | |||
| Communications RS-485 | External power supply for ES1B | E53-CNP03N2 | |||
| Communications RS-485 | Heater burnout/SSR failure/ Heater overcurrent detection | E53-CNH03N2 | |||
| Communications RS-485 | E53-CN03N2 | ||||
| Event inputs | E53-CNBN2 | ||||
| Heater burnout/SSR failure/ Heater overcurrent detection | Control output 2 (Voltage for driving SSR) | E53-CNQHN2 | |||
| 3-phase heater burnout/ SSR failure/Heater overcurrent detection | Control output 2 (Voltage for driving SSR) | E53-CNQHHN2 | |||
| Event inputs | Control output 2 (Voltage for driving SSR) | E53-CNQBN2 | |||
Note:Option Units cannot be used for plug-in models.
These Option Units are applicable only to models released after January 2008.
Plug-in-type Controllers
| Size | Case color | Power supply voltage | Input type | Auxiliary outputs | Control output 1 | Model |
| 1/16 DIN | Black | 100 to 240 VAC | Thermocouple or resistance thermometer | None | Relay output | E5CN-RTU |
| Voltage output (for driving SSR) | E5CN-QTU | |||||
| Current output | E5CN-CTU | |||||
| 1 | Relay output | E5CN-R1TU | ||||
| Voltage output (for driving SSR) | E5CN-Q1TU | |||||
| Current output | E5CN-C1TU | |||||
| 2 | Relay output | E5CN-R2TU | ||||
| Voltage output (for driving SSR) | E5CN-Q2TU | |||||
| Current output | E5CN-C2TU | |||||
| Analog (current/voltage) | 1 | Relay output | E5CN-R1LU | |||
| Voltage output (for driving SSR) | E5CN-Q1LU | |||||
| Current output | E5CN-C1LU | |||||
| 2 | Relay output | E5CN-R2LU | ||||
| Voltage output (for driving SSR) | E5CN-Q2LU | |||||
| Current output | E5CN-C2LU | |||||
| 24 VAC/VDC | Thermocouple or resistance thermometer | None | Relay output | E5CN-RTDU | ||
| Voltage output (for driving SSR) | E5CN-QTDU | |||||
| Current output | E5CN-CTDU | |||||
| 1 | Relay output | E5CN-R1TDU | ||||
| Voltage output (for driving SSR) | E5CN-Q1TDU | |||||
| Current output | E5CN-C1TDU | |||||
| 2 | Relay output | E5CN-R2TDU | ||||
| Voltage output (for driving SSR) | E5CN-Q2TDU | |||||
| Current output | E5CN-C2TDU |
Note:Models with analog inputs do not have temperature unit indicators.
Accessories (Order Separately)
USB-Serial Conversion Cable
| Model |
| E58-CIFQ1 |
Terminal Cover
| Connectable models | Model |
| Terminal block models | E53-COV17 |
Note:The Terminal Cover comes with the E5CN-[][][]-500 models.
Waterproof Packing
| Model |
| Y92S-29 |
Note:The Waterproof Packing is included with the Controller only for models with terminal blocks.
Current Transformers (CTs)
| Hole diameter | Model |
| 5.8 dia. | E54-CT1 |
| 12.0 dia. | E54-CT3 |
Adapter
| Connectable models | Model |
| Terminal block models | Y92F-45 |
Note:Use this Adapter when the panel has been previously prepared for the E5B[].
Sockets (for Plug-in Models)
| Type | Model |
| Front-connecting Socket | P2CF-11 |
| Front-connecting Socket with Finger Protection | P2CF-11-E |
| Back-connecting Socket | P3GA-11 |
| Terminal Cover for Back-connecting socket with Finger Protection | Y92A-48G |
Front cover
| Type | Model |
| Hard Front Cover | Y92A-48B |
| Soft Front Cover | Y92A-48D |
CX-Thermo Support Software
| Model |
| EST2-2C-MV4 |