Page top

Lead Contents

Basic-type Digital Temperature Controller

E5CN / E5CN-U (48 x 48 mm)

E5CN / E5CN-U (48 x 48 mm)

New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.

Primary Contents



Indication Accuracy
Thermocouple input: ±0.3% of PV (previous models: ±0.5%)
Pt input: ±0.2% of PV (previous models: ±0.5%)
Analog input: ±0.2% FS (previous models: ±0.5%)

New E5CN-U Models (Plug-in Models) with analog inputs and current outputs.

A PV/SV-status display function can be set to automatically alternate between displaying the status of the Temperature Controller (auto/manual, RUN/STOP, and alarms) and the PV or SV.

Preventive maintenance for relays in the Temperature Controller using a Control Output ON/OFF Counter.

Main I/O Functions

E5CN/E5CN-U_Features