![]()
Global
These are navigation links to move inside this page.
Basic-type Digital Temperature Controller
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
![]()
Quick links to 'E5CN / E5CN-U (48 x 48 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
E5CN
Terminal Models
Note:The terminal block cannot be removed.
E5CN-U
Plug-in Models
Accessories (Order Separately)
USB-Serial Conversion Cable
E58-CIFQ1
Terminal Cover
E53-COV17
Note:The E53-COV10 cannot be used.
Waterproof Packing
Y92S-29 (for DIN 48 x 48)
Order the Waterproof Packing separately if it becomes lost or damaged.
The Waterproof Packing can be used to achieve an IP66 degree of protection.
(Deterioration, shrinking, or hardening of the waterproof packing may occur depending on the operating environment. Therefore, periodic replacement is recommended to ensure the level of waterproofing specified in IP66. The time for periodic replacement depends on the operating environment. Be sure to confirm this point at your site. Consider one year a rough standard. OMRON shall not be liable for the level of water resistance if the customer does not perform periodic replacement.)
The Waterproof Packing does not need to be attached if a waterproof
structure is not required.
Current Transformers
E54-CT1
E54-CT3
E54-CT3 Accessory
E54-CT1
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)
Maximum continuous heater current: 50 A (50/60 Hz)
Number of windings: 400±2
Winding resistance: 18±2 Ω
E54-CT3
Thru-current (Io) vs. Output Voltage (Eo) (Reference Values)
Maximum continuous heater current: 120 A (50/60 Hz)
(Maximum continuous heater current for the Temperature Controller is 50 A.)
Number of windings: 400±2
Winding resistance: 8±0.8 Ω
Adapter
Y92F-45
Note:
1.Use this Adapter when the panel has already been prepared for the E5B[].
2.The Adapter is available only in black.
Mounted to E5CN
E5CN-U Wiring Socket
Front-connecting Socket
P2CF-11
Note:A model with finger protection (P2CF-11-E) is also available.
Back-connecting Socket
P3GA-11
Note
1.Using any other sockets will adversely affect accuracy. Use only the specified sockets.
2.A Protective Cover for finger protection (Y92A-48G) is also available.
Caution: All units are in millimeters unless otherwise indicated.