![]()
Global
These are navigation links to move inside this page.
Basic-type Digital Temperature Controller
New 48 x 48-mm Basic Temperature Controller with Enhanced Functions and Performance. Improved Indication Accuracy and Preventive Maintenance Function.
![]()
Quick links to 'E5CN / E5CN-U (48 x 48 mm)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Application No.271
Prevention of Rapid Heating for Ceramic Firing Process
The SP (set point) ramp function of the E5CN Temperature Controller prevents rapid heating of the workpiece and enables smooth temperature increase.
Application No.277
Stable Control of Water Supply and Drainage for Water Tanks
ON/OFF control of water-supply and drainage pumps is performed by measuring the water level in the tank using an ultrasonic displacement sensor. Fluctuations in the present value caused by surface waves can be smoothed by using the input digital filter to stabilize control.
Application No.279
Temperature Management for Heating Process
Measure the actual temperature of the process item without contact by using an ES1 Non-contact Temperature Sensor with an E5CN Temperature Controller.
Non-contact measurement enables sanitary and accurate quality control.
Application No.285
Monitoring Temperature Errors in Greenhouses
Visibility when an error occurs is improved by setting the parameters to change the color of the present value on the Temperature Controller.