![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series Process Analog Input Unit (Universal Inputs)
A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)
![]()
Quick links to 'CJ1W-PDC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Supports a maximum of four inputs in one Unit: resistance thermometer, thermocouple, and DC current/voltage. (The input type is set separately for each input.)
Isolation between input channels prevents unwanted current paths between input channels.
Scaled values are transferred to the CPU Unit in four digits hexadecimal with voltage/current inputs.
Process value alarm with two alarms for each input
Alarm ON-delay timer and hysteresis for process value
Zero/Span adjustment capability during operation
Input error detection
Maximum or minimum process value can be specified for when an input error is detected.
A Unit with fully universal inputs, high-speed and high-resolution (256,000 resolution, 60 ms/ch is available.)