![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series Quick-response Input Units
![]()
Quick links to 'CJ1W-IDP01' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
CJ1W-IDP01 Quick-response Input Unit (16 Points)
| Name | 16-point Quick-response Input Unit with Terminal Block | |
| Model | CJ1W-IDP01 | |
| Rated Input Voltage | 24 VDC | |
| Rated Input Voltage Range | 20.4 to 26.4 VDC | |
| Input Impedance | 3.3 k Ω | |
| Input Current | 7 mA typical (at 24 VDC) | |
| ON Voltage/ON Current | 14.4 VDC min./3 mA min. | |
| OFF Voltage/OFF Current | 5 VDC max./1 mA max. | |
| ON Response Time | 0.05 ms max. | |
| OFF Response Time | 0.5 ms max. | |
| Number of Circuits | 16 (16 points/common, 1 circuit) | |
| Number of Simultaneously ON Points | 100% (16 points/common) simultaneously ON (24 VDC) | |
| Insulation Resistance | 20 M Ω between external terminals and GR terminal (at 100 VDC) | |
| Dielectric Strength | 1,000 VAC between external terminals and GR terminal for 1 minute at a leakage current of 10 mA max. | |
| Internal Current Consumption | 80 mA max. | |
| Weight | 110 g max. | |
| Accessories | None | |
| Circuit Configuration | ![]() | ![]() |
| Terminal Connections | ![]() The input power supply polarity can be connected in either direction. | |
With quick-response inputs, pulse inputs shorter than the CPU Unit's cycle time can be read by the CPU Unit.
The pulse width (ON time) that can be read by the Quick-response Input Unit is 0.05 ms.
Inputs read by the internal circuits are cleared when inputs are refreshed.
*Terminal numbers A0 to A8 and B0 to B8 are used in this datasheet, but they are not printed on the Unit.
Caution: In the interenst of product improvement, specifications are subject to change without notice.