![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series Interrupt Input Units
High-speed Starting of I/O Interrupt Tasks. Use Up to Two Units for a Total of Up to 32 Interrupt Inputs.
![]()
Quick links to 'CJ1W-INT01' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
High-speed ON response of 0.05 ms
Use up to 32 interrupt inputs with up to two Units per CPU Unit.
Applicable with both NPN and PNP output devices. Polarity selection is not required. *
*The same polarity is used for the same common.