Page top

Lead Contents

SYSMAC CJ-series Power Supply Unit

CJ1W-PA / PD

CJ1W-PA / PD

Equipped with the RUN output for checking the operation status, as well as the replacement notification function for easy maintenance. Lineup of five models including the AC power supply (25W).

Primary Contents



Please refer to the overview page for features of this product.

The replacement notification function can prevent an overflow of the system due to the power lifetime. (CJ1W-PA205C only)

Power Supply Unit provides wide variations according to the system scale up to maximum 25 W.

Power Supply Unit provides wide variations according to the power supply (100 to 240 V AC/ 24 V DC) status.

The output contact during operation enables you to check the CPU operation. (CJ1W-PA205R only)

Conforming to the SEMI-F47 Standard. *

*AC input type, 200 V min. input.