Page top

Lead Contents

SYSMAC CJ-series CJ1 CPU Units

CJ1H-CPU6[]H-R/6[]H, CJ1G-CPU4[]H, CJ1M-CPU1[]

Primary Contents


NameSpecificationsCurrent
consumption
(A)
Model numberInternational
standards
Maximum
number of I/O
points and
mountable Units
(No. of Expansion
Racks)
Program
capacity
Data area
memory
capacity
LD
execution
time
5 V
system
24 V
system
CJ1-H-R
CPU
Units
2,560 I/O points
and 40 Units
max. (3 Expansion
Racks max.)
250K
steps
448K words
DM: 32K words
EM: 32K words
× 13 banks
0.016 μs0.99
(See
note.)
---CJ1H-CPU67H-RUC1, CE,
N, L
120K
steps
256K words
DM: 32K words
EM: 32K words
× 7 banks
CJ1H-CPU66H-R
60K
steps
128K words
DM: 32K words
EM: 32K words
× 3 banks
CJ1H-CPU65H-R
30K
steps
64K words
DM: 32K words
EM: 32K words
× 1 bank
CJ1H-CPU64H-R
CJ1H-H
CPU
Units
2,560 I/O points
and 40 Units
max. (3 Expansion
Racks max.)
250K
steps
448K words
DM: 32K words
EM: 32K words
× 13 banks
0.02 μs0.99
(See
note.)
---CJ1H-CPU67HUC1, CE,
N, L
120K
steps
256K words
DM: 32K words
EM: 32K words
× 7 banks
CJ1H-CPU66H
60K
steps
128K words
DM: 32K words
EM: 32K words
× 3 banks
CJ1H-CPU65H
CJ1G-H
CPU
Units
1,280 I/O points
and 40 Units
max. (1 Expansion
Rack max.)
60K
steps
128K words
DM: 32K words
EM: 32K words
× 3 banks
0.04 μs0.91
(See
note.)
---CJ1G-CPU45HUC1, CE,
N, L
30K
steps
64K words
DM: 32K words
EM: 32K words
× 1 bank
CJ1G-CPU44H
960 I/O points
and 30 Units
max. (2 Expansion
Racks max.)
20K
steps
CJ1G-CPU43H
10K
steps
CJ1G-CPU42H
CJ1M
CPU
Units
640 I/O points
and 20 Units
max. (1 Expansion
Rack max.)
20K
steps
32K words
DM: 32K words
EM: None
0.1 μs0.58
(See
note.)
---CJ1M-CPU13UC1, CE,
N, L
320 I/O points
and 10 Units max.
(No Expansion
Racks)
10K
steps
CJ1M-CPU12
160 I/O points
and 10 Units max.
(No Expansion
Racks)
5K
steps
CJ1M-CPU11

Note:These values include the current consumption of a Programming Console. When using an NT-AL001 RS-232C/RS-422A Adapter, add 0.15A/ per Adapter.
When using a CJ1W-CIF11 RS-422A Adapter, add 0.04A per Adapter.

Accessories

The following accessories come with CPU Unit:

ItemSpecification
BatteryCJ1-H-R/ CJ1H-H/ CJ1G-H: CPM2A-BAT01
CJ1M: CJ1W-BAT01
End CoverCJ1W-TER01 (necessary to be mounted at the right end of CPU Rack)
End PlatePFP-M (2 pcs)
Serial Port (RS-232C) ConnectorConnector set for serial port connection (D-SUB 9-pin male connector)