Page top

Lead Contents

SYSMAC CJ-series CJ1 CPU Units

CJ1H-CPU6[]H-R/6[]H, CJ1G-CPU4[]H, CJ1M-CPU1[]

Primary Contents



Please refer to the overview page for features of this product.

Compact 90 × 65 mm (H × D) dimensions are first class in the industry.

Provides excellent high-speed control performance, with high-speed processing of 16 ns for LD instructions and 0.24 μs for floating-point calculations.

A wide range of models is available, from the high-end models (2,560 points and 250K steps of program capacity) to basic models (160 points and 5K steps).

Other models are available with special functions such as the CJ1M-CPU2[], which provides positioning functions and built-in I/O, and the CJ1G-CPU4[]P.

High-capacity Memory Cards up to 128 MB can be installed, and used to backup the program and system settings, or log customer data.

The large instruction set can support diverse applications. Four types of programming are supported (ladder, structured text, sequential function charts, and instruction lists), with approximately 400 instructions and 800 instruction variations.

These CJ-series CPU Units support structured programming using function blocks, which can improve the customer's program development resources.

The various protection functions provide improved security to protect valuable software resources and property.

The CPU Units are compatible with the CX-One Integrated Tool Package. Information for each component can be linked, and the system's data can be integrated into one database. The software can provide total support from PLC settings to network startup.