![]()
Global
These are navigation links to move inside this page.
Pushbutton-type Photomicrosensor
Using a pushbutton enables accurately detecting difficult-to-detect objects.
![]()
Quick links to 'EE-SA801' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Appearance | Sensing distance | Sensing method | Operation mode | Cable length | Model | |
| NPN output | PNP output | |||||
![]() | ![]() | Pushbutton | ON with no load | 1 m (See note 3.) | EE-SA801A | EE-SA801R |
Note:
1. Distance from the top surface of the housing to the top of the actuator.
2. Output reverses between 3.5 and 4.5 mm.
3. Standard models are also available with 2-m cables. When ordering, add the cable length to the end of the model number (e.g., EE-SA801A 2M).