![]()
Global
These are navigation links to move inside this page.
Safety Network Controller
Achieve Safety Control through Programming.
![]()
Quick links to 'NE1A-SCPU Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Compact Safety Controller.
The NE1A-SCPU01-V1 provides 16 built-in safety inputs and 8 built-in safety outputs.
The NE1A-SCPU02 provides 40 built-in safety inputs and 8 built-in safety outputs.
Reduced wiring with safety networks. Connect up to 32 Safety Terminals.
Monitor the safety system from Standard Controllers across the network.
EN 954-1/ISO13849-1 CAT4 and IEC 61508 SIL3 certification.