Page top

Lead Contents

Handheld 2D Code Reader

V400-H

V400-H

A New Handy Reader Capable of Reading Directly Marked Codes

Primary Contents



Ratings and Specifications

ItemV400-H111V400-H211
Field of vision5 × 5 to 10 × 10 mm15 × 15 to 30 × 30 mm
Cell size0.08 to 0.2 mm0.2 to 0.65 mm
Code size0.8 × 0.8 to 5 × 5 mm2.0 × 2.0 to 15 × 15 mm
Working distance40 mm (flush when Contactor is mounted)
Power supply5 VDC ±10%
Current consumption1.0 A max.
Serial interfaceRS-232C
Applicable codesData Matrix, ECC200, 10 × 10 to 64 × 64, 8 × 18 to 16 × 48, QR Code (Models 1, 2),
21 × 21 to 57 × 57 (Versions 1 to 10)
Operation methodPressing the trigger button
SettingsMake settings by using the manual setting window, uploading from an SD Memory Card, or by using
Support Software.
Memory cardSD Memory Card
Monitor1.8-inch TFT LCD, displaying images and read data
Display illuminationOperation display, memory card access
Ambient temperatureOperation: 0 to 40°C; storage: -25 to 60°C
Ambient humidity35 to 85% (with no condensation)
Ambient conditionsNo corrosive gases
Vibration resistance10 to 150 Hz, single amplitude 0.35 mm (50 m2/s max. acceleration)
Shock resistance150 m2/s in ±X, Y, and Z directions, 3 times
WeightApprox. 230 g
Degree of protectionIEC 60529 IP64
MaterialsCase: ABS; optical surface: PC; display surface: PMMA

Caution: In the interenst of product improvement, specifications are subject to change without notice.